Cummins PSI 11.1L Generator

PSI 11.1L for Commercial Industrial

Frequency (Hz) 60
Certification EPA SI NSPS Certified, EPA Stationary and MOH Certified
Fuel Type Natural Gas, Propane
Rated for kW kVA
Standby 130-200 163-250

Applications

Commercial Industrial

Overview:

  • Strong motor-starting capability and fast recovery from transient load changes.
  • The torque-matched system includes a heavy-duty PSI 4-cycle spark-ignited engine, an AC alternator with high motor-starting kVA capacity, and an electronic voltage regulator with three-phase sensing for precise regulation under steady-state or transient loads.
  • The GenSet accepts 100% of the nameplate standby rating within ten seconds per NFPA 110.
  • The standard PowerCommand® digital electronic control is an integrated system that combines engine and alternator controls for high reliability and optimum GenSet performance.
  • Optional GenSet housing and component heaters shield the GenSet from extreme operating conditions.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Fuel Type Certification Spec Sheet
C200N6 60 225 / 180 Natural Gas EPA Stationary and MOH Certified pdf
C200N6 60 163 / 130 Propane EPA SI NSPS Certified pdf
C200N6 60 250 / 200 Natural Gas EPA SI NSPS Certified pdf


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.