Onan QG 7000 EFI generator

Onan QG 7000 EFI for RV

Frequency (Hz) 60
Certification Tier 4 Final / Stage IV
Fuel Type Gas

Applications

Motorhome & RV Generators

Overview:

Includes electronic fuel ignition for maximum performance. Runs two air conditioners with power to spare.

  • Electronic fuel injection - industry first for maximum performance
  • Quietest in its class
  • Exceptionally low vibration levels
  • Integrated design with enclosed muffler for easy installation
  • Self-diagnostic capability to simplify troubleshooting
  • Runs one or two air conditioners with power to spare.
  • Digital voltage regulation for stability as appliance loads change
  • 3-year limited warranty, lifetime drive warranty
  • ** Indicates Factory OEM packaging
Generator Model Engine Model Hz Rating Phase Voltage Amps Fuel Type Genset Controller Certification Spec Sheet
7.0HGJAA-97 60 7 1 120 58.3 Gas EPA Tier 4, EU Stage I A-1431
120 58.3 Gas


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.