
ONAN QG 2800i / 2500i LP
ONAN QG 2800i / 2500i LP
Frequency (Hz)
60
Certification
EPA Tier 3
Fuel Type
Gas
The new Onan QG 2800i / 2500i LP is a high efficiency gasoline generator with reduced noise and vibration levels, while providing a returnless EFI system to improve performance
Applications
Motorhome and RV Generators
Overview:
Features
Features | Benefits | |
---|---|---|
Vibration and noise | Variable-speed Generator | Less noise and vibration and lower fuel consumption |
Three-point isolation mounts and integrated flex coupling on the muffler | Reduce vibrations felt inside of RV | |
Maintenance and operation | Oil level and pressure monitoring | No daily oil check necessary |
40% larger oil capacity | Greater cooling capacity | |
Inverter control | Prevents nuisances circuit breaker tripping | |
Electronic fuel ignition | No carburetor varnishing and monitoring generator functions on OEM status display panels | |
Fuel and efficiency | Variable speed | Slows the generator down to improve fuel efficiency and moderate operating loads |
Oil and inverter temperature sensors | Shut down generator to protect equipment if oil or inverter exceed recommended range | |
9% lighter than previous model | Increases cargo capacity | |
Available in gas or LP (propane) models | Provides fuel flexibility and can eliminate the need for alternative fueling tanks |