Onan QG 2800 generator

Onan QG 2800 for RV

Frequency (Hz) 60
Certification Tier 4 Final / Stage IV
Fuel Type Gas

Applications

Motorhome & RV Generators

Overview:

Cummins has set the standard for quiet, reliable and innovative RV power for over 80 years.

  • Microprocessor control with diagnostics and lightweight, compact design.
  • Gasoline or LP fueled.
  • Quietest generator sets of their size.
  • Easy maintenance with single-side service.
  • Completely enclosed with muffler, quick and easy to install.
  • 3-year limited warranty
  • Low fuel consumption
Generator Model Hz Rating Phase Voltage Amps Fuel Type Certification Spec Sheet
2.8HGJBB-1120A 60 2.8 1 100 28 Gas Tier 4 Final / Stage IV NAS-5501-EN-FINAL
2.8HGJBB-1124A 60 2.8 1 120 23.3 Gas Tier 4 Final / Stage IV NAS-5501-EN-FINAL


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.