onan qd12000 generator

Onan QD12000 for Commercial Mobile applications

Frequency (Hz) 60
Certification EPA Tier 4

Applications

Commercial Mobile

Overview:

The Quiet Diesel (QD) Series models are the heavy-duty choice when low noise and vibration are required. Their revolutionary design makes these generator sets up to 15 dB(A) quieter than other diesel-powered generators, and quieter than most gasoline sets. The units are totally enclosed, including cooling, muffler, and intake systems. For less noise-critical applications, choose from the Cummins Standard diesel series.  

Generator Model Hz Phase Voltage Amps Spec Sheet
12.0HDKCD-2209 60 1 120/240 100/50 A-1474
12.0DHKCD-5241 60 1 120/240 100/50 A-1474
  • High performance motor-starting capability for heavy loads
  • Computer-controlled constant speed operation
  • Self-diagnostic capabilities simplify troubleshooting 
  • Meets full load capability at 120 F (50 C) ambient conditions
  • Easy, single-side serviceability minimizes compartment space requirements 
  • 4-point mounting system designed to provide clean, quiet power with low vibration


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.