Onan QD 6000 generator

Onan QD 6000 for RV

Frequency (Hz) 60
Certification Tier 4 Final / Stage IV
Fuel Type Diesel

Applications

Motorhome and RV Generators

Overview:

Runs two air conditioners with power to spare. Quieter than National Park Service sound level requirements.

  • Computer-controlled variable speed operation matches engine speed to load demand, minimizing noise level.
  • Special sound-controlling housing encloses cooling system and muffler.
  • Three-point, fully focalized mounting system reduces vibration.
  • Self-diagnostic capabilities simplify troubleshooting.
  • Easy, accessible maintenance points
  • Runs two 15000 Btu air conditioners with power to spare.
  • High quality, pure sine wave electrical output helps prevent damage to appliances.
Generator Model Hz Rating Phase Voltage Amps Fuel Type Certification Spec Sheet
6.0HDKAH-1044 60 6 1 120 50 Diesel EPA Tier 4, EU Stage I A-1408


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.