QD12500 for RV

Onan QD 12500 for RV

Frequency (Hz) 60
Certification Tier 4 Final / Stage IV
Fuel Type Diesel

Applications

Motorhome and RV Generators

Overview:

Runs three air conditioners with power to spare. Quieter than National Park Service sound level requirements.

  • Computer-controlled constant speed operation - quiet diesel performance for larger RVs.
  • Special sound-controlling housing encloses cooling system and muffler.
  • Three-point, fully focalized internal mounting system reduces vibration.
  • Self-diagnostic capabilities simplify troubleshooting.
  • Easy, accessible maintenance points.
  • Runs two or three rooftop air conditioners with power to spare.
  • High quality, pure sine wave electrical output helps prevent damage to appliances.
Generator Model Hz Rating Phase Voltage Amps Fuel Type Certification Spec Sheet
12.5HDKCB-11506 60 12.5 1 120/240 104/52.0 Diesel EPA Tier 4, EU Stage I A-1483


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.