Onan P9500df Dual Fuel (Gas/LPG) Portable Generator

Onan P9500df Dual Fuel (Gas/LPG) Portable Generator

Frequency (Hz) 60
Certification CARB, EPA
Fuel Type Gas/LPG

Designed to go wherever you do, the 9500df portable generator brings together efficiency, durability and performance, backed by the Cummins 24/7 support network to ensure that you’ll always have power for when you need it most.

Buy the Onan P9500df on Shop.cummins.com

 

Applications

Portable Generators

Overview:

Dual fuel switch (gas to propane) with a fuel capacity of 6.6 gallons

Push button and remote start with pull cord backup

Dependable 13 HP 420cc OHV 4-Stroke engine

VFT Data Center displays volts, frequency and lifetime hours

Battery charging port with charger included

AC Outlets include one 120/240V 30A and two Duplex 120V 20A GFCI  

Generator Model Run Time Hz Watts Voltage Amps Fuel Type Certification Spec Sheet
P9500df 16 Hours 60 9500 120/240 79/39 Gas/LPG EPA, CARB Spec Sheet


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.