QD 80/99 kW marine generator

Onan Marine QD 80/99 kW Generator for Marine

Frequency (Hz) 60
Certification N/A

Applications

Overview:

80-99 kWe

  • The Cummins Onan Digital Display provides user-friendly diagnostics including extensive engine and alternator information and more
  • Largest worldwide certified Distributor/Dealer support network in the industry
  • The optimized mounting system greatly reduces vibration
  • Electronic frequency control - a must for digital appliances and computers requiring quality power
  • More than 90 years of marine experience stand behind every Cummins Onan Marine generator set

Engine Model: 4-cycle, 6-cylinder, turbocharged, water-cooled marine diesel

Alternator: Cummins Onan 4-pole

Product Dimensions and Weight:

    Housed Unhoused
Overall Length mm (in) 2146 (85) 2142 (84)
Overall Width mm (in) 840 (33) 822 (32)
Overall Height mm (in) 1039 (41) 994 (39)
Overall Weight kg (lb) 1434 (6131) 1320 (2910)

Dimensions may vary based on selected engine configuration

kWe kVa Hz RPM Phase Voltage Amps
80 80 60 1800 1 120 | 240 666.7 | 333.3
80 100 60 1800 3 120 |208 277.6
127 | 220 262.4
120 | 240 240.6
139 | 240 240.6
240 | 416 138.8
255 | 440 131.2
277 | 480 120.3
99 99 60 1800 1 120 | 240 825 | 412.5
99 123.75 60 1800 3 120 | 280 342.5
127 | 220 324.8
120 | 240 297.7
139 | 240 297.7
240 | 416 171.7
255 | 440 162.4
277 | 480 148.8
  • 6-cylinder, 4-stroke, water-cooled marine diesel with Stanadyne DE-10 fuel pump
  • Available with SAE J-1939 CAN data link for monitoring generator set status and diagnostics for engine and alternator
  • Certified by Lloyd's Register for marine, offshore and industrial applications


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.