QD 7/9 kW Marine Generator

Onan Marine QD 65/80 kW Generator for Marine

Frequency (Hz) 50
Certification N/A

Applications

Overview:

65-80 kWe

  • The Cummins Onan Digital Display provides user-friendly diagnostics including extensive engine and alternator information and more
  • Largest worldwide certified Distributor/Dealer support network in the industry
  • The optimized mounting system greatly reduces vibration
  • Electronic frequency control - a must for digital appliances and computers requiring quality power
  • More than 90 years of marine experience stand behind every Cummins Onan Marine generator set

Engine Model: 4-cycle, 6-cylinder, turbocharged, water-cooled marine diesel

Alternator: Cummins Onan 4-pole

Product Dimensions and Weight:

    Housed Unhoused
Overall Length mm (in) 2146 (85) 2142 (84)
Overall Width mm (in) 840 (33) 822 (32)
Overall Height mm (in) 1039 (41) 994 (39)
Overall Weight kg (lb) 1434 (3161) 1320 (2910)

 

kWe kVa Hz RPM Phase Voltage Amps
65 65 50 1500 1 110 | 220 590.9 | 295.5
115 | 230 565.2 | 282.6
120 | 240 541.7 | 270.8
65 81.25 50 1500 3 110 | 190 246.9
115 | 200 234.5
120 | 208 225.5
110 | 220 213.2
115 | 230 204
120 | 240 195.5
220 | 380 123.4
230 | 400 117.3
240 | 416 112.8
255 | 440 106.6
80 80 50 1500 1 110 | 220 727.3 | 363.6
115 | 230 695.7 | 347.8
120 | 240 666.7 | 333.3
80 100 50 1500 3 110 | 190 303.9
115 | 200 288.7
120 | 208 277.6
110 | 220 262.4
115 | 230 251
120 | 240 240.6
220 | 380 151.9
230 | 400 144.3
240 | 416 138.8
255 | 400 131.2
  • 6-cylinder, 4-stroke, water-cooled marine diesel with Stanadyne DE-10 fuel pump
  • Available with SAE J-1939 CAN data link for monitoring generator set status and diagnostics for engine and alternator
  • Certified by Lloyd's Register for marine, offshore and industrial applications


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.