nta855

NTA855 for Commercial Industrial

Frequency (Hz) 50, 60
Certification N/A
Fuel Type Diesel
Rated for kW kVa
Standby 250-400 313-500
Prime 220-365 275-456

Applications

Commercial Industrial
  • Cummins® heavy-duty engine – Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Permanent magnet generator (PMG) – Offers enhanced motor starting and fault clearing short circuit capability.
  • Alternator – Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.
  • Cooling system – Standard integral setmounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Control system – Standard PowerCommand® electronic control provides total system integration including remote start/stop, precise frequency and voltage regulation, alarm and status message display, AmpSentry protection, output metering, auto-shutdown.
  • Enclosures – Optional weather-protective and sound-attenuated enclosures are available.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Fuel Type Spec Sheet
C315 D5 50 275 / 220 313 / 250 Diesel EA_S_CC_12_EN
C350 D5 50 320 / 256 350 / 280 Diesel SS10-CPGK
C380 D5 50 350 / 280 388 / 310 Diesel EA_S_CC_14_EN
C400 D5 50 364 / 291 400 / 320 Diesel SS10-CPGK
C400 D5 50 360 / 288 400 / 320 Diesel SS10-CPGK
C350 D6 60 400 / 320 438 / 350 Diesel SS10-CPGK
C440 D5 50 400 / 320 440 / 352 Diesel EA_S_CC_15_EN
C350D6 60 327 / 261 450 / 360 Diesel C350D6_EN
C400 D6 60 456 / 365 500 / 400 Diesel SS10-CPGK
C400D6 60 456 / 365 500 / 400 Diesel C400D6_EN


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.