Natural Gas Generator Enclosures

Designed with Expertise.

Cummins is offering market leading factory designed natural gas generator enclosure solutions for standby, peaking and combined heat and power (CHP) applications to satisfy any gas power need above 1MW across diverse industries in the US gas market. With the expertise and quality that comes only from Cummins, you can be assured that these integrated enclosure solutions have been tested, validate and certified every time.

Featuring HSK78G gas generator series with walk-in standard enclosure design

Walk-In Standard Enclosure Design for HSK78G Gas Generator Series

Packaged for Ease.

Cummins natural gas generator enclosures are specially designed with flexibility in mind, to operate seamlessly with respective gas generator sets offering a unique plug and play solution. From hospitals and data centers to commercial buildings and waster water treatment plants, these pre-engineered enclosures can respond reliably to various power requirements to keep your operations running consistently, protecting your own brand reputation. With the provision of any standard natural gas enclosure, you will receive a fully integrated packaged solution including the generator, enclosure, balance of plant (BoP) components, roof-mounted radiator as well as all piping, wiring and accessories to facilitate installation and reduce the overall project implementation time and cost.

 

Featuring QSK60G gas generator series with skin-tight enclosure design

Skin-Tight Enclosure Design for QSK60G Gas Generator Series

 

 

Specifications

 

Power Voltage Application Sound Generator Model*
1-2 MW

480V

4,160V

12,470V

13,200V

13,800V

Standby / Peaking 85 dBA / 70 dBA @ 23 feet

1000-1350kW- QSK60G series

1600-2000kW- HSK78G series

1750-2000kW- QSV91G series

1.1-2MW CHP Continuous Duty Heat Recovery

1100kW- QSK60G series

2000kW- HSK78G series

*Additional options available upon request

 

 

Call the Experts

Kelly Samons
Western & Eastern Canada
[email protected]
+1 (812) 344-1799

Augusto Tubino
Rocky Mountain & Pacific Coast
[email protected]
+1 (812) 390 9381

Phil Kuhl
Midwest & Northeast 
[email protected]
+1 (732) 535-4051

Emiliano Pantner
South, Gulf & Caribbean
[email protected]
+1 (612) 258-7997

Learn more about the and HSK78G and QSK60G generator series

       

 

ENCLOSURE DESIGNS

We offer two types of enclosures. Read more about each one below, or click the links to the direct section.

 

Standby/Peaking Enclosures | CHP Enclosures

STANDBY/PEAKING ENCLOSURES

These factory designed enclosures specifically for standby and peaking power applications can be used across diverse industries requiring reliable power above 1MW.

Advantages

 

  • Site Design Conditions: enclosures designed to withstand maximum site temperature of 104oF / 40oC and maximum altitude of 1000 ft / 305 m
  • Emission Certification: 1000kW-1350kW (QSK60G): EPA Certified (NSPS) / 1600kW-2000kW (HSK78G): Peaking: NSPS compliant / 1750kW-2000kW (QSV91G): Standby: NSPS emergency compliant
  • Radiator Installation: roof-mounted radiator with all piping, wiring and accessories provided by Cummins
  • On-site Installation: generator and balance of plant (BoP) components provided by Cummins to facilitate and speed up the on-site installation

 

Emissions

 

EPA NSPS (News Source Performance Standards) Emissions Requirements

Generator Model Emergency Non-Emergency
NOx (g/bhp-hr) CO (g/bhp-hr) VOC (g/bhp-hr) NOx (g/bhp-hr) CO (g/bhp-hr) VOC (g/bhp-hr)
2.0 4.0 1.0 1.0 2.0 0.7
QSK60G Certified Certified
HSK78G Compliant Compliant
QSV91G Compliant Compliant with Oxidation Catalyst

CHP ENCLOSURES

These CHP enclosures are specifically designed to accommodate all the requirements associated with a CHP generator installation facilitating the commissioning phase as well as any future maintenance needs.

Concept

 

CHP enclosure concept

*Please consult the Integrated Gas Business (IGB) team for Steam CHP system solutions or if you require more information on the overall solution package.

 

Efficiency

 

efficiency element

 

 

Advantages

 

  • Project Schedule: shorter lead time required for the enclosures’ shipment speeding up the overall project’s installation and commissioning time
  • Lower Design Risks: enclosures are designed and validated by Cummins
  • System Quality: ISO certified factory and ASME stamped heat exchangers
  • Serviceability: enclosures are optimized for long-term serviceability covered through Cummins wide distribution network
  • Low Emissions: integrated selective catalytic reduction (SCR) system to meet local project requirements and embedded closed-loop NOx control to reduce emissions 

 

Emissions

 

Emission Levels at CHP Package Exhaust Stack

Generator Models: C2000N6CD (HSK78G) or C1100N6C (QSK60G)
NOx (g/bhp-hr) 0.20
(ppmvd @15% O2) 19
VOC (g/bhp-hr) 0.10
(ppmvd @15% O2) 27
CO (g/bhp-hr) 0.27
(ppmvd @15% O2) 41
Ammonia (ppmvd @15% O2) 8
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.