Load Module Control

Load Control Module

Certification IEC 612439-1, IEC 61439-2, UL508

The Cummins PowerCommand® Load Control Module (LCM) is an independent load management controller that regulates loads on your standby generator sets to maximize their power potential — all via a smart and cost-effective package ideal for light commercial applications.

Applications

Paralleling Controls

Available Regions

US and Canada Russia Africa & Middle East Mexico Philippines Singapore Brazil Bolivia Uruguay Paraguay Argentina Colombia Central America Europe Japan Korea

Overview:

Built to support isolated bus topology and align easily with onboard paralleling breakers, the PowerCommand® LCM uses generator set controls to meter and monitor your systems, letting you manage loads with ease and make optimum use of your generator sets, keeping your power Always On.

LCM Screen

Wherever you are, whatever your job, Cummins expertise is Always On

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining digital master controls.  Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global  system of service technicians, engineers, and part distribution facilities in over 190 countries.

Always On Map

 

Model Product Application System Voltage Colored Touch-screen User Interface Generators Supported Loads Supported Utilities Supported Multiple System Configuration Topologies Communication Protocol
Load Control Module (LCM0408) Load Control LV 7" Up to 4 Up to 8 None N/A Modbus TCP/IP (Standard)

Load Control Module (LCM0612)

Load Control LV 7" Up to 6 Up to 12 None N/A Modbus TCP/IP (Standard)
DMC2000 Simple Power System LV & MV 7" Up to 8 Up to 10 Up to 1
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
Modbus TCP/IP (Standard)
DMC6000 Simple Power System with Reporting LV & MV 15" Up to 16 Up to 16 Up to 2
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
  • Dual Transfer Pair
  • Main-tie-Main

Modbus TCP/IP (Standard)

BACnet (option)

DMC8000 Complex Power System LV & MV 19" / Custom Unlimited Unlimited Unlimited
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
  • Dual Transfer Pair
  • Main-tie-Main
  • Customized Topology

Modbus TCP/IP (Standard)

BACnet (option)

Title
Load Control Module
  • Supports up to six generator sets
  • Up to 12 loads with eight assignable priority levels
  • Color touchscreen with real-time data views
  • Event log and alarm history
  • Generator set data monitoring
  • Selectable kW/loads
  • 0–50ºC operating temperature and 95% RH n 19 VDC – 30 VDC operating voltage
  • LED diagnostics for fast troubleshooting
  • Certifications: UL 508
  • Constructed to IEC 61439-1 and IEC 61439-2 standards


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.