kubota c2403 generator

Kubota V2403 for Rental

Frequency (Hz) 50
Certification EU Stage IIIA
Rated for kW kVa
Standby 17 22
Prime 16 20

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Prime Power.

Applications

Rental

Design: 4 cycle; in-line; 4-cylinder natural

Bore: 87 mm

Stroke: 102.4 mm

Displacement: 2.434 L

Cylinder block: Cast iron, 4 cylinder

Battery capacity: 44 AH

Battery charging alternator: 40 Amps

Starting voltage: 12 V DC

Fuel system: Spherical type (E-T.V.C.S.:three vortex combustion system)

Fuel filter: Spin on fuel filters (with optional water separator)

Air cleaner type: Dry replaceable element

Lube oil filter type(s): Spin on full flow filter

Standard cooling system: 40 ºC ambient radiator

Generator Model Hz Prime kVA / kW Standby kVA / kW Certification Spec Sheet
C20D5R 50 20 / 16 22 / 17 EU Stage IIIA EMERS-6048-EN

Rugged heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

EBS (Excitation Boost System) - Offers enhanced motor starting and fault clearing short circuit capability.

Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.

Cooling system - Standard integral setmounted radiator system, designed and tested for rated ambient temperatures.

Control system - The PowerCommand® electronic control is standard equipment and provides total system integration, including auto remote start/stop, alarm and status message display

Enclosures - Sound-attenuated with built in fork pockets and easy access to serviceable items including controls, cable entry and radiator.

Warranty - Backed by a comprehensive warranty and worldwide distributor network.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.