cummins logo

K50-CP for Marine

Frequency (Hz) 50, 60
Certification IMO 2
Rated for kW kVA
Prime 1050-1240 1313-1550

Applications

Marine Generators

Overview:

74-99 kWe

  • World-class Cummins diesel engines matched to industry-leading Cummins alternators. Designed, integrated and assembled for optimal efficiency and performance
  • Engineered for the tough demands of the marine environment with superior durability and high uptime requirements
  • Simplified vessel integration with less complex mechanical connections
  • Available with multi-station alarm and monitoring panels via a local digital network to match application requirements
  • Integrated alarm system can be configured to communicate with ship’s central data systems
  • Flexible configurations available to customize the generating set to the vessel’s operating requirements
  • Comprehensive warranty applies to entire generating set and is valid globally
  • Packaged at G&M Tex Ltd in Ipswich, U.K.

Engine Model: KTA50-D(M1)

Alternator: STAMFORD PM734E

Product Dimensions and Weight:

Overall Length mm (in) 5150 (203)
Overall Width mm (in) 1900 (75)
Overall Height mm (in) 2100 (83)
Overall Weight kg (lb) 9700 (21384)

Dimensions may vary based on selected engine configuration

Generator Model Hz Prime kVA / kW Voltage Certification Installation Data
KC- and HX-Cooled Ratings for Ships Service Power
K50-CP 50 1313 / 1050 380 | 400 | 415 | 440 IMO Tier I MG-6385
K50-CP 60 1550 / 1240 416 | 440 | 460 | 480 IMO Tier I MG-6387

Engine Features

  • Rugged V-16 cylinder turbocharged diesel engine with electronically governed fuel system provides excellent fuel economy and low maintenance requirements. Optional hydraulic backup speed governor
  • Available in heat exchanger or keel cooled configurations
  • Conforms to SOLAS surface temperature requirements and classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • IMO emissions certified by Lloyd’s Register; Classification Society type approvals available
  • Classed level units fitted with superior aluminum extruded wiring harness, duplex filtration and type-approved hardware

Alternator Features

  • 6 wire, 3-phase alternator provides a broad range of re-connectable outputs
  • Designed specifically for marine applications with an IP23 rating
  • Two bearing alternator close coupled by a class approved flexible coupling using a permanent magnet generator provides constant excitation under all conditions
  • Standard 2/3 pitch windings avoid excessive neutral currents
  • Classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • Dynamically balanced rotors with sealed-for-life ball bearings
  • Integrated anti-condensation heaters and two sets of RTDs


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.