k19-cp c marine generator

K19-CP C for Marine

Frequency (Hz) 50, 60
Certification IMO 2
Rated for kW kVa
Prime 335-460 419-575

Applications

Marine Generators

Overview:

335-460 kWe

  • World-class Cummins diesel engines matched to industry-leading Cummins alternators. Designed, integrated and assembled for optimal efficiency and performance
  • Engineered for the tough demands of the marine environment with superior durability and high uptime requirements
  • Simplified vessel integration with less complex mechanical connections
  • Available with multi-station alarm and monitoring panels via a local digital network to match application requirements
  • Integrated alarm system can be configured to communicate with ship’s central data systems
  • Flexible configurations available to customize the generating set to the vessel’s operating requirements
  • Comprehensive warranty applies to entire generating set and is valid globally
  • Packaged at G&M Tex Ltd in Ipswich, U.K.

Engine Model: KTA19-D(M1)

Alternator: STAMFORD HCM534E

Product Dimensions and Weight:

Overall Length

mm (in) 3500 (137)
Overall Width mm (in) 1540 (60)
Overall Height mm (in) 2100 (82)
Overall Weight kg (lb) 4100 (9039)

Dimensions may vary based on selected engine configuration

Generator Model Hz Prime kVA / kW Voltage Certification Installation Data
KC- and HX-Cooled Ratings for Ship™s Service Power
K19-CP 50 419 / 335 380 | 400 | 415 | 440 IMO 2 MG-4347
K19-CP 50 475 / 380 380 IMO 2 MG-4345
K19-CP 50 488 / 390 400 | 415 | 440 IMO 2 MG-4345
K19-CP 60 500 / 400 416 | 440 | 460 | 480 IMO 2 MG-4346
K19-CP 60 563 / 450 416 IMO 2 MG-4344
K19-CP 60 575 / 460 440 | 460 | 480 IMO 2 MG-4344

Engine Features

  • Rugged in-line, six cylinder turbocharged diesel engine with mechanical fuel system provides excellent fuel economy and low maintenance requirements. Optional electronic speed governor
  • Available in heat exchanger or keel cooled configurations
  • Conforms to SOLAS surface temperature requirements and classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • IMO emissions certified by Lloyd’s Register; Classification Society type approvals available
  • Classed level units fitted with superior aluminum extruded wiring harness, duplex filtration and type-approved hardware

Alternator Features

  • 12 wire, 3-phase alternator provides a broad range of re-connectable outputs
  • Designed specifically for marine applications with an IP23 rating
  • Single bearing close coupled permanent magnet generator provides constant excitation under all conditions
  • Standard 2/3 pitch windings avoid excessive neutral currents
  • Classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • Dynamically balanced rotors with sealed-for-life ball bearings
  • Integrated anti-condensation heaters and two sets of RTDs for classed sets


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.