gta855gc generator

GTA855GC for Commercial Industrial

Frequency (Hz) 60, 50
Certification N/A
Fuel Type Natural Gas
Rated for kW kVa
Standby 150-185 188-231

Applications

Commercial Industrial
  • Strong motor-starting capability and fast recovery from transient load changes.
  • The torque-matched system includes an Industrial Cummins 4-cycle spark-ignited engine, an AC alternator with high motor-starting kVA capacity, and an electronic voltage regulator with three-phase sensing for precise regulation under steady-state or transient loads.
  • The standard PowerCommand® digital electronic control is an integrated system that combines engine and alternator controls for high reliability and optimum GenSet performance.
  • Optional GenSet housing and component heaters shield the GenSet from extreme operating conditions.
  • Warranty
Generator Model Hz Standby kVA / kW Fuel Type
C185N6C 60 231 / 185 Natural Gas C185N6C_A042J417.pdf
C150N5C 50 188 / 150 Natural Gas C150N5_A042J417.pdf


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.