Cummins GTA28 Generator

GTA28 for Commercial Industrial

Frequency (Hz) 60
Certification EPA SI NSPS Compliant Capable
Fuel Type Natural Gas
Rated for kW kVa
Standby 450-500 562-625

Applications

Commercial Industrial
  • Cummins Heavy-Duty Engine - Rugged 4-cycle industrial spark-ignited engine delivers reliable power, low emissions, and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor-starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault-clearing short-circuit capability, and class H insulation. The alternator electrical insulation system is UL1446 Recognized.
  • Control Systems - The PowerCommand® electronic control is standard equipment and provides total genset system integration, including automatic remote starting/stopping, precise voltage regulation, alarm and status message display, output metering, and autoshutdown at fault detection. PowerCommand® control is Listed to UL508.
  • Cooling System - Standard cooling package provides reliable running at the rated power level, at up to 104 °F ambient temperature.
  • Housings - Optional weather-protective housing and sound attenuation housing(s) are available.
  • Standards - C450N6 and C500N6B Generators are designed, manufactured and tested to relevant UL, NFPA, ISO and IEC standards. The alternator is certified to CSA 22.2. The controls are CSA C282-M1999 and 22.2 No.14 M91. PowerCommand® control is UL508 Listed.
  • Warranty
Generator Model Hz Standby kVA / kW Fuel Type Certification
C450N6 60 562 / 450 Natural Gas EPA SI NSPS Compliant Capable C450N6_A042J403.pdf
C485N6 60 606 / 485 Natural Gas C485N6_A042J420.pdf
C500N6B 60 625 / 500 Natural Gas EPA SI NSPS Compliant Capable C500N6B_A042J403.pdf


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.