gm v8 5l generator

GM V8 5L for Commercial Industrial

Frequency (Hz) 60
Certification EPA+
Fuel Type NG/Propane, Natural Gas
Rated for kW kVa
Standby 35-50 44-63

Applications

Commercial Industrial
  • GM heavy-duty gas engine - Rugged 4-cycle, industrial spark-ignited delivers reliable power. The electronic air/fuel ratio control provides optimum engine performance and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard cooling package provides reliable running at up to 50 °C (122 °F) ambient temperature at the rated power level.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty
Generator Model Hz Standby kVA / kW Fuel Type Certification Spec Sheet
GGPA 60 44 / 35 NG/Propane EPA+ S-1617
GGPB 60 50 / 40 NG/Propane EPA+ S-1617
GGPC 60 56 / 45 Natural Gas EPA+ S-1617
GGPC 60 63 / 50 Propane EPA+ S-1617


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.