g855gc generator

G855GC for Commercial Industrial

Frequency (Hz) 60, 50
Certification N/A
Fuel Type Natural Gas, Propane
Rated for kW kVa
Standby 95-115 119-144

Applications

Commercial Industrial
  • Strong motor-starting capability and fast recovery from transient load changes.
  • The torque-matched system includes a heavy-duty Cummins 4-cycle spark-ignited engine, an AC alternator with high motor-starting kVA capacity, and an electronic voltage regulator with three-phase sensing for precise regulation under steady-state or transient loads.
  • The GC-series GenSet accepts 100% of the nameplate rating.
  • The standard PowerCommand® digital electronic control is an integrated system that combines engine and alternator controls for high reliability and optimum GenSet performance.
  • Optional GenSet housing and component heaters shield the GenSet from extreme operating conditions.
  • Warranty
Generator Model Hz Standby kVA / kW Fuel Type
C115N6C 60 144 / 115 Natural Gas C115N6C_A042J416.pdf
C95N5C 50 119 / 95 Natural Gas C95N5C_A042J416.pdf
C95N5C 50 119 / 95 Propane C95N5C_A042J416.pdf


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.