dmc2000 product

Digital Master Control DMC2000

Certification CSA 22.2, IEC 61439-2, Seismic and CE Marked, UL891

The new Cummins PowerCommand® DMC2000 is a power system paralleling control for simple power systems where you can control your system with the confidence of a paramount security system and fail-safe performance.

Applications

Paralleling Controls

Overview:

The DMC2000 is a pre-engineered, pre-designed, and scalable power system paralleling control designed for a variety of simple power systems. With a comprehensive design flexibility, control modularity, enhanced 7” touch-screen user interface experience, and more than 1,200 failure scenarios the DMC2000 ensures complete power control.

 

DMC2000 HMI

Wherever you are, whatever your job, Cummins expertise is Always On

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining digital master controls.  Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global  system of service technicians, engineers, and part distribution facilities in over 190 countries.

 

Always On Map

 

Model Product Application System Voltage Colored Touch-screen User Interface Generators Supported Loads Supported Utilities Supported Multiple System Configuration Topologies Communication Protocol
Load Control Module (LCM0408) Load Control LV 7" Up to 4 Up to 8 None N/A Modbus TCP/IP (Standard)

Load Control Module (LCM0612)

Load Control LV 7" Up to 6 Up to 12 None N/A Modbus TCP/IP (Standard)
DMC2000 Simple Power System LV & MV 7" Up to 8 Up to 10 Up to 1
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
Modbus TCP/IP (Standard)
DMC6000 Simple Power System with Reporting LV & MV 15" Up to 16 Up to 16 Up to 2
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
  • Dual Transfer Pair
  • Main-tie-Main

Modbus TCP/IP (Standard)

BACnet (option)

DMC8000 Complex Power System LV & MV 19" / Custom Unlimited Unlimited Unlimited
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
  • Dual Transfer Pair
  • Main-tie-Main
  • Customized Topology

Modbus TCP/IP (Standard)

BACnet (option)

All units meet the following codes and standards: UL891, IEC 61439-2, CSA 22.2, Seismic and CE Marked.

Application Usage:

  • Product Application: Simple Power Systems
  • System Voltage: Low Voltage & Medium Voltage

Built-in 7” Color Touchscreen 

  • Resolution: 800x480
  • High-resolution animated graphics

System Capabilities

  • Supports up to ten loads and one utility
  • Supported system Topologies: isolated bus, isolated bus with generator main, common bus, and single transfer pair
  • Standard generator interface for four generator sets with ability to expand to eight generators.
  • Communication Protocol: 
    • Modbus TCP/IP

Accessibility:

  • Service access with external programming ports
  • Highly visible indication light for greater uptime, serviceability and operator safety.
  • Four levels of access for maximized security: Technician, Manager, Operator & Guest.
     


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.