Comprehensive Digital Controls

Our PowerCommand® microprocessor-based controls comprise the industry’s best single-source solution, capable of integrating generator sets, automatic transfer switches and paralleling systems into a complete system.

cummins generator digital control products.jpgComprehensive Digital Controls Improve Power System Reliability 

Modular PowerCommand systems are easily configured to meet market and customer needs, able to facilitate emergency, standby and prime power applications with and without paralleling. Offerings include:

Paralleling applications

  • Digital PowerCommand controls are available for isolated and infinite bus paralleling system control

Non-paralleling applications

  • Generator set controls with digital governing and voltage regulation, comprehensive metering and convenient data recording

Transfer switch control

  • PowerCommand controls on all automatic transfer switches monitor both power sources, signal generator set startup, automatically transfer power and return the load to the primary power source

Our complete range of products is designed to act as a single self-monitoring system to optimize the reliability and performance of the complete power system:

  • Digital voltage regulation tailored to the application
  • Digital governing with smart starting for fuel ramping and improved frequency stability
  • Generator set monitoring and protection
  • Remote monitoring and control via a Web browser and Modbus network protocol
  • Simple interfaces for fast setup, monitoring and diagnostics

All digital controls are ruggedly designed to withstand vibration and harsh ambient conditions, including wide temperature variations.

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.