In response to data center customers' needs for assurance of total reliability and dependability, Cummins developed new ratings classification for data center power generation systems. The Data Center Continuous ratings span the range of Cummins high horsepower diesel generator sets.

With DCC ratings, consultants and engineers can design with the confidence that Cummins generators can be applied up to the specified rating without restrictions on varying or non-varying loads or hours of operation. These ratings greatly simplify the engineering design process and make it easier for customers to achieve site certification from the Uptime Institute.

By combining DCC ratings with Cummins' diesel generators' time-tested ability to achieve 100% load acceptance in one step with best-in-class PowerCommand digital controls, data center customers can be confident they are purchasing power generation systems at the leading edge of reliability and dependability.

DCC Ratings Table

Title Frequency (Hz) Data Center Continuous (kW / kVA) DCC Specification Sheet
C500D5e 50 364 / 455 SS11-CPGK-DC50
C550D5e 50 400 / 500 SS11-CPGK-DC50
C450D6e 60 409 / 511 SS11-CPGK-DC60
DFEJ 60 410 / 513 S-1582-DC60
C500D6e 60 455 / 568 SS11-CPGK-DC60
DFEK 60 455 / 569 S-1582-DC60
C700D5 50 512 / 640 SS13-CPGK-DC50
C600D6 60 545 / 681 SS13-CPGK-DC60
DQPAA 60 545 / 681 NAS-5751-EN-DC60
DQPAB 60 545 / 681 NAS-5751-EN-DC60
DQCA 60 545 / 681 S-1551-DC60
C825D5 50 600 / 750 SS12-CPGK-DC50
C825D5A 50 600 / 750 SS13-CPGK-DC50
C900D5 50 656 / 820 SS12-CPGK-DC50
DQFAA 60 680 / 850 S-1508-DC60
DQCB 60 680 / 850 S-1551-DC60
C750D6 60 680 / 850 SS12-CPGK-DC60
C1000D5B 50 720 / 900 SS15-CPGK-DC50
DQFAB 60 725 / 906 S-1508-DC60
DQCC 60 725 / 906 S-1551-DC60
C800D6 60 725 / 906 SS12-CPGK-DC60
C1000D5 50 751 / 939 SS14-CPGK-DC50
C1100D5 50 800 / 1000 SS14-CPGK-DC50
C900D6B 60 810 / 1013 SS15-CPGK-DC60
DQFAC 60 818 / 1023 S-1508-DC60
C1100D5B 50 823 / 1029 SS15-CPGK-DC50
C900D6 60 835 / 1044 SS14-CPGK-DC60
DQFAD 60 900 / 1125 S-1508-DC60
C1000D6 60 920 / 1150 SS14-CPGK-DC60
C1000D6B 60 928 / 1160 SS15-CPGK-DC60
C1400D5 50 1000 / 1250 SS16-CPGK-DC50
DQGAN 50 1020 / 1275 S-1644DC
DQGAH 50 1120 / 1400 S-1644DC
DQGAK 50 1120 / 1400 S-1646DC
C1675D5 50 1120 / 1400 SS16-CPGK-DC50
C1250D6 60 1120 / 1400 SS15-CPGK-DC60
DQGAE 60 1135 / 1419 S-1614DC
C1675D5A 50 1200 / 1500 SS16-CPGK-DC50
DQGAG 50 1232 / 1540 S-1644DC
DQGAJ 50 1232 / 1540 S-1646DC
C1760D5e 50 1280 / 1600 SS17-CPGK-DC50
C1500D6 60 1286 / 1608 SS16-CPGK-DC60
DQGAM 50 1320 / 1650 S-1644DC
DQGAF 60 1365 / 1706 S-1614DC
DQGAS 60 1365 / 1706 S-1675DC
DQKAH 50 1460 / 1825 S-1645DC
C2000D5e 50 1460 / 1825 SS17-CPGK-DC50
C2000D5 50 1500 / 1875 SS17-CPGK-DC50
DQKAD 60 1600 / 2000 S-1627DC
DQKAG 50 1600 / 2000 S-1645DC
C2250D5 50 1600 / 2000 SS17-CPGK-DC50
DQKAJ 50 1800 / 2250 S-1645DC
C2500D5A 50 1800 / 2250 SS17-CPGK-DC50
DQKAE 60 1825 / 2281 S-1627DC
C2000D6 60 1825 / 2281 SS17-CPGK-DC60
C2750D5e 50 2000 / 2500 EMERS-5867-EN-DC50
C2750D5B 50 2000 / 2500 NAS-6089-EN-DC
DQKAF 60 2000 / 2500 S-1627DC
C2250D6A 60 2000 / 2500 SS17-CPGK-DC60
C2750D5 50 2000 / 2500 SS27-CPGK-DC50
DQKAM 60 2000 / 2500  
C3000D5e 50 2200 / 2750 EMERS-5867-EN-DC50
C3000D5 50 2200 / 2750 SS27-CPGK-DC50
DQKAN 60 2250 / 2813 NAS-5918-EN-DC
DQLE 60 2275 / 2844 S-1640DC
DQLC 60 2336 / 2920 S-1529DC
C3500D5e 50 2500 / 3125 NAS-5829-DC-EN
C3500D5 50 2500 / 3125 NAS-5877-DC-EN
DQLD 60 2500 / 3125 S-1628DC
DQLF 60 2500 / 3125 S-1640DC
DQLH 60 2500 / 3125 S-1677-DC
C3750D5e 50 2680 / 3350 NAS-5829-DC-EN
C3750D5 50 2680 / 3350 NAS-5877-DC-EN
C3000D6e 60 2750 / 3438 NAS-5849-DC-EN
C3000D6 60 2750 / 3438 NAS-5924-DC-EN
C3250D6e 60 3000 / 3750 NAS-5849-DC-EN
C3250D6 60 3000 / 3750 NAS-5924-DC-EN
C3500D6 60 3350 / 4188 NAS-5924-DC-EN
C3500D6e 60 3350 /4188 NAS-5849-DC-EN


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.