d1703 generator

D1703 for Commercial Industrial

Frequency (Hz) 60
Certification N/A
Fuel Type Diesel
Rated for kW kVA
Standby 10-15 13-19
Prime 9-14 11-17

Applications

Commercial Industrial

Overview:

  • Kubota heavy-duty engine - Rugged 4- cycle, liquid-cooled, industrial diesel delivers reliable power, low emissions and fast response to load changes
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® 1.1 electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • Fuel Tanks - Dual wall sub-base fuel tanks are also available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Rating Fuel Type Spec Sheet
C10D6 60 11 / 9 13 / 10 10.00 Diesel NAS-5871-EN
C15D6 60 17 / 14 19 / 15 15.00 Diesel NAS-5871-EN


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.