quiet gas generator model

Cummins Quiet Gas Generators

Frequency (Hz) 60, 50
Certification EPA Tier 4

Applications

Commercial Mobile

Overview:

Designed for tough commercial applications, the Cummins Quiet Gas Series generators are loaded with quality features. These include exceptionally low noise and vibration, easy installation, diagnostic capability, and digital regulation which maintains voltage stability as loads change. The Quiet Gas EFI is the first Electronic Fuel Injection generator set in the industry.

 

Generator Model Hz Phase Voltage Amps Spec Sheet
5.5HGJAD-2138 60 1 120 45.8 A-1442
5.5HGJAD-2140 60 1 120/240 22.9 A-1442
5.5HGJAD-2558 60 1 120/240 22.9 A-1442
5.5HGJAD-6759 60 1 120/240 22.9 A-1442
5.5HGJAE-2131 60 1 120 45.8 A-1440
5.5HGJAE-2135 60 1 120/240 22.9 A-1440
5.5HGJAE-2136 60 3 120/240 13.2 A-1440
5.5HGJAE-2144 60 1 120/240 22.9 A-1440
5.5HGJAE-2555 60 1 120/240 22.9 A-1440
5.5HGJAE-6757 60 1 120/240 22.9 A-1440
5.5HGJAK-2000 60 1 120/240 45.8/22.9 NAS-5983-EN
5.5HGJAK-2001 60 1 120/240 45.8/22.9 NAS-5983-EN
5.8HGJAD-2100 50 1 230 25.2 A-1442
5.8HGJAD-2200 50 1 230 25.2 NAS-5592
6.5HGJAE-2145 60 1 120/240 27.1 A-1441
6.5HGJAE-3554 60 1 120 58.3 A-1441
7HGJAE-2132 60 1 120 58.3 A-1441
7HGJAE-2556 60 1 120/240 29.2 A-1441
7HGJAE-1912 60 1 120/240 29.2 A-1441
7HGJAE-2137 60 3 120/240 16.8 A-1441
7HGJAE-6758 60 1 120/240 29.2 A-1441
7HGJAD-2139 60 1 120 58.3 A-1443
7HGJAD-2560 60 1 120/240 29.2 A-1443
7HGJAD-2141 60 1 120/240 29.2 A-1443
  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Warranty


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.