onan commercial standard diesel generator

Cummins Onan Standard Diesel Generators for Commercial Mobile

Frequency (Hz) 50, 60
Certification N/A

The Cummins Onan Standard Diesel Series of generators are designed for tough commercial applications that do not require a housed product. They offer exceptional value with features to match, including smooth operation, increased cooling efficiency, and low harmonic distortion. All standard diesel generators operate at low speed for long life, and can be used in both open and compartment-type applications.

Applications

Commercial Mobile
  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Easy, single-side serviceability minimizes compartment space requirements
  • Multiple air inlet locations for flexible installation and compact size offering several mounting options
  • Warranty
Generator Model Hz Phase Voltage Amps Spec Sheet
6.0HDKAL-5009 50 1 115/230 52.1/26.1 A-1390
6.0HDKAL-7 50 1 115/230 52.1/26.1 A-1390
6.0HDKAL-8 50 1 115/230 52.1/26.1 A-1390
6.0HDKAL-9 50 3 115/230 18.8 A-1390
7.5HDKAL-1 60 1 120/240 62.5/31.3 A-1390
7.5HDKAL-2 60 1 120/240 62.5/31.3 A-1390
7.5HDKAL-3 60 3 120/240 22.6 A-1390
7.5HDKAL-5 60 1 120/240 75/37.5 A-1390
7.5HDKAL-5010 60 1 120/240 62.5/31.3 A-1390
7.5HDKAL-5011 60 3 120/240 22.6 A-1390
8.0HDKAG-11473 50 1 110/220 72.7/36.4 A-1393
8.0HDKAG-5007 50 1 110/220 72.7/36.4 A-1393
10.0HDKAG-11322 60 3 120/240 30.1 A-1393
10.0HDKAG-11509 60 1 100/200 100/50 A-1393
10.0HDKAG-5008 60 1 120/240 83.3/41.7 A-1393
10.0HDKAG-5280 60 1 100/200 100/50 A-1393
10.0HDKAG-61731 60 1 120/240 83.3/41.7 A-1393
10.0HDKAG-61733 60 3 120/208 34.7 A-1393
CM20-1 60 1 120/240 83 A042J422
CM20-2 60 3 120/208 69 A042J422
CM20-3 60 3 277/480 30 A042J422
CM25-1 60 1 120/240 104 A042J422
CM25-2 60 3 120/208 87 A042J422
CM25-3 60 3 277/480 38 A042J422


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.