Cummins Onan Quiet Diesel Generators for Commerical Mobile
Cummins Onan Quiet Diesel Generators for Commerical Mobile
Frequency (Hz)
60, 50
Certification
N/A
Applications
Commercial Mobile
Overview:
The Quiet Diesel Series models are the heavy-duty choice when low noise and low vibration are required. Their revolutionary design makes these generator sets up to 15 dB(A) quieter than other diesel-powered generators, and quieter than most gasoline sets. The units are totally enclosed, including cooling, muffler and intake systems. For less noise-critical applications, choose from the Cummins Onan Standard diesel series.
- High performance motor-starting capability for heavy loads
- Digitally controlled pump flow for minimal voltage and frequency variation.
- Meets full load capability at 120° F (50° C) ambient conditions
- 4-point mounting system Designed to provide clean, quiet power with low vibration
- Powder coated and stainless steel housings
- Easy, single-side serviceability minimizes compartment space requirements
- Multiple air inlet locations for flexible installation and compact size offering several mounting options
Generator Model | Hz | Phase | Voltage | Amps | Spec Sheet |
---|---|---|---|---|---|
10.0HDKCC-42345 | 60 | 1 | 120/240 | 83.3/41.7 | A-1473 |
10.0HDKCC-4512 | 60 | 1 | 120/240 | 83.3/41.7 | A-1473 |
11.0HDKBN | 50 | 1 | 230 | 47.8 | A-1579 |
11.0HDKBN | 50 | 1 | 110/220 | 100/50 | A-1579 |
11.0HDKBN | 50 | 1 | 115/230 | 95.7/47.8 | A-1579 |
11.0HDKBN | 50 | 1 | 120/240 | 91.7/46 | A-1579 |
11.0HDKBN | 50 | 1 | 220 | 50 | A-1579 |
12.0HDKCD-2209 | 60 | 1 | 120/240 | 100/50 | A-1474 |
12.0HDKCD-5241 | 60 | 1 | 120/240 | 100/50 | A-1474 |
13.5HDKBP | 50 | 1 | 110/220 | 122.7/61.4 | A-1580 |
13.5HDKBP | 50 | 1 | 115/230 | 117.4/58.7 | A-1580 |
13.5HDKBP | 50 | 1 | 120/240 | 112.5/56.3 | A-1580 |
13.5HDKBP | 50 | 1 | 220 | 61.4 | A-1580 |
13.5HDKBP | 50 | 1 | 230 | 58.7 | A-1580 |
13.5HDKBP | 50 | 3 | 110/220 | 44.3 | A-1580 |
13.5HDKBP | 50 | 3 | 115/230 | 42.4 | A-1580 |
13.5HDKBP | 50 | 3 | 120/240 | 40.6 | A-1580 |
13.5HDKBP | 50 | 3 | 220/380 | 25.6 | A-1580 |
13.5HDKBP | 50 | 3 | 230/400 | 24.4 | A-1580 |
13.5HDKBP | 50 | 3 | 240/416 | 23.4 | A-1580 |
17.5HDKBR | 50 | 1 | 115/230 | 152.2/76.1 | A-1581 |
17.5HDKBR | 50 | 1 | 120/240 | 145.8/72.9 | A-1581 |
17.5HDKBR | 50 | 1 | 220 | 79.5 | A-1581 |
17.5HDKBR | 50 | 1 | 230 | 76.1 | A-1581 |
17.5HDKBR | 50 | 1 | 110/220 | 159.1/79.5 | A-1581 |
17.5HDKBR | 50 | 3 | 110/220 | 57.4 | A-1581 |
17.5HDKBR | 50 | 3 | 115/230 | 54.9 | A-1581 |
17.5HDKBR | 50 | 3 | 120/240 | 52.6 | A-1581 |
17.5HDKBR | 50 | 3 | 220/380 | 33.2 | A-1581 |
17.5HDKBR | 50 | 3 | 230/400 | 31.6 | A-1581 |
17.5HDKBR | 50 | 3 | 240/416 | 30.4 | A-1581 |
19.0HDKBV | 50 | 1 | 230 | 82.6 | A-1582 |
19.0HDKBV | 50 | 1 | 110/220 | 172.7/86.4 | A-1582 |
19.0HDKBV | 50 | 1 | 115/230 | 165.2/82.6 | A-1582 |
19.0HDKBV | 50 | 1 | 220 | 86.4 | A-1582 |
19.0HDKBV | 50 | 3 | 220/380 | 36.1 | A-1582 |
19.0HDKBV | 50 | 3 | 230/400 | 34.3 | A-1582 |
19.0HDKBV | 50 | 3 | 240/416 | 32.9 | A-1582 |
19.0HDKBV | 50 | 3 | 110/220 | 62.3 | A-1582 |
19.0HDKBV | 50 | 3 | 115/230 | 59.6 | A-1582 |
19.0HDKBV | 50 | 3 | 220/380 | 36.1 | A-1582 |
5.0HDKBB-6880 | 50 | 1 | 230 | 21 | A-1452 |
5.0HDKBC-2860 | 60 | 1 | 120 | 41.7 | A-1452 |
5.0HDKBC-2861 | 60 | 1 | 120/240 | 41.7/20.8 | A-1452 |
5.0HDKBC-2905 | 60 | 3 | 120/240 | 12 | A-1452 |
6.0HDKAV-41934 | 60 | 1 | 120 | 50 | A-1486 |
6.5HDKAT-6006 | 60 | 1 | 100 | 62.5 | A-1392 |
7.0HDKBL | 50 | 1 | 110/220 | 63.6/31.8 | A-1577 |
7.0HDKBL | 50 | 1 | 115/230 | 60.9/30.4 | A-1577 |
7.0HDKBL | 50 | 1 | 120/240 | 58.3/29.2 | A-1577 |
7.0HDKBL | 50 | 1 | 220 | 31.8 | A-1577 |
7.0HDKBL | 50 | 1 | 230 | 30.4 | A-1577 |
7.5HDKAT-41934 | 60 | 1 | 120 | 62.5 | A-1486 |
8.0HDKAU-41934 | 60 | 1 | 120 | 66.6 | A-1486 |
8.0HDKCC-6881 | 50 | 1 | 230 | 35 | A-1491 |
9.5HDKBM | 50 | 1 | 230 | 41.3 | A-1578 |
9.5HDKBM | 50 | 1 | 110/220 | 86.4/43.2 | A-1578 |
9.5HDKBM | 50 | 1 | 115/230 | 82.6/41.3 | A-1578 |
9.5HDKBM | 50 | 1 | 120/240 | 79.2/39.6 | A-1578 |
9.5HDKBM | 50 | 1 | 220 | 43.2 | A-1578 |