Commercial QD

Cummins Onan Quiet Diesel Generators for Commercial Mobile

Frequency (Hz) 60, 50
Certification N/A

Applications

Commercial Mobile

Overview:

The Quiet Diesel Series models are the heavy-duty choice when low noise and low vibration are required. Their revolutionary design makes these generator sets up to 15 dB(A) quieter than other diesel-powered generators, and quieter than most gasoline sets. The units are totally enclosed, including cooling, muffler and intake systems. For less noise-critical applications, choose from the Cummins Onan Standard diesel series.

  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Easy, single-side serviceability minimizes compartment space requirements
  • Multiple air inlet locations for flexible installation and compact size offering several mounting options
Generator Model Hz Phase Voltage Amps Spec Sheet
10.0HDKCC-42345 60 1 120/240 83.3/41.7 A-1473
10.0HDKCC-4512 60 1 120/240 83.3/41.7 A-1473
11.0HDKBN 50 1 230 47.8 A-1579
11.0HDKBN 50 1 110/220 100/50 A-1579
11.0HDKBN 50 1 115/230 95.7/47.8 A-1579
11.0HDKBN 50 1 120/240 91.7/46 A-1579
11.0HDKBN 50 1 220 50 A-1579
12.0HDKCD-2209 60 1 120/240 100/50 A-1474
12.0HDKCD-5241 60 1 120/240 100/50 A-1474
13.5HDKBP 50 1 110/220 122.7/61.4 A-1580
13.5HDKBP 50 1 115/230 117.4/58.7 A-1580
13.5HDKBP 50 1 120/240 112.5/56.3 A-1580
13.5HDKBP 50 1 220 61.4 A-1580
13.5HDKBP 50 1 230 58.7 A-1580
13.5HDKBP 50 3 110/220 44.3 A-1580
13.5HDKBP 50 3 115/230 42.4 A-1580
13.5HDKBP 50 3 120/240 40.6 A-1580
13.5HDKBP 50 3 220/380 25.6 A-1580
13.5HDKBP 50 3 230/400 24.4 A-1580
13.5HDKBP 50 3 240/416 23.4 A-1580
17.5HDKBR 50 1 115/230 152.2/76.1 A-1581
17.5HDKBR 50 1 120/240 145.8/72.9 A-1581
17.5HDKBR 50 1 220 79.5 A-1581
17.5HDKBR 50 1 230 76.1 A-1581
17.5HDKBR 50 1 110/220 159.1/79.5 A-1581
17.5HDKBR 50 3 110/220 57.4 A-1581
17.5HDKBR 50 3 115/230 54.9 A-1581
17.5HDKBR 50 3 120/240 52.6 A-1581
17.5HDKBR 50 3 220/380 33.2 A-1581
17.5HDKBR 50 3 230/400 31.6 A-1581
17.5HDKBR 50 3 240/416 30.4 A-1581
19.0HDKBV 50 1 230 82.6 A-1582
19.0HDKBV 50 1 110/220 172.7/86.4 A-1582
19.0HDKBV 50 1 115/230 165.2/82.6 A-1582
19.0HDKBV 50 1 220 86.4 A-1582
19.0HDKBV 50 3 220/380 36.1 A-1582
19.0HDKBV 50 3 230/400 34.3 A-1582
19.0HDKBV 50 3 240/416 32.9 A-1582
19.0HDKBV 50 3 110/220 62.3 A-1582
19.0HDKBV 50 3 115/230 59.6 A-1582
19.0HDKBV 50 3 220/380 36.1 A-1582
5.0HDKBB-6880 50 1 230 21 A-1452
5.0HDKBC-2860 60 1 120 41.7 A-1452
5.0HDKBC-2861 60 1 120/240 41.7/20.8 A-1452
5.0HDKBC-2905 60 3 120/240 12 A-1452
6.0HDKAV-41934 60 1 120 50 A-1486
6.5HDKAT-6006 60 1 100 62.5 A-1392
7.0HDKBL 50 1 110/220 63.6/31.8 A-1577
7.0HDKBL 50 1 115/230 60.9/30.4 A-1577
7.0HDKBL 50 1 120/240 58.3/29.2 A-1577
7.0HDKBL 50 1 220 31.8 A-1577
7.0HDKBL 50 1 230 30.4 A-1577
7.5HDKAT-41934 60 1 120 62.5 A-1486
8.0HDKAU-41934 60 1 120 66.6 A-1486
8.0HDKCC-6881 50 1 230 35 A-1491
9.5HDKBM 50 1 230 41.3 A-1578
9.5HDKBM 50 1 110/220 86.4/43.2 A-1578
9.5HDKBM 50 1 115/230 82.6/41.3 A-1578
9.5HDKBM 50 1 120/240 79.2/39.6 A-1578
9.5HDKBM 50 1 220 43.2 A-1578


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.