pto generator

Cummins Onan PTO Generators for Commerical Mobile

Frequency (Hz) 50, 60
Certification N/A

The Cummins Onan Protec PTO generator models are specifically engineered for mobile emergency vehicle use with a field-proven design for high performance and long life. Features include various mounting configurations, bi-directional rotation with radial fan, and remote mountable, solid state electronic voltage regulator. A five-year warranty is standard.

Applications

  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Easy, single-side serviceability minimizes compartment space requirements
  • Multiple air inlet locations for flexible installation and compact size offering several mounting options
  • Warranty
Generator Model Hz Phase Voltage Spec Sheet
15YD 50 3 115/230 A-1394
15YD 60 3 120/240 A-1394
20YD 50 3 115/230 A-1394
20YD 60 3 120/240 A-1394
25YD 50 3 115/230 A-1394
25YD 60 3 120/240 A-1394
30YD 50 3 115/230 A-1394
30YD 60 3 120/240 A-1394
35YD 50 3 115/230 A-1394
35YD 60 3 120/240 A-1394


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.