commercial hydraulic generator

Cummins Onan Hydraulic Generators for Commerical Mobile

Frequency (Hz) 60, 50
Certification N/A

The Cummins Onan Hydraulic Series of generators are designed as a fully-integrated power system that includes the hydraulic pump, motor generator, filtration system, oil cooler and reservoir in one complete, compact, and lightweight package.  Cummins Onan Hydraulic generators start under full load and run at the rated output, giving you all the power and performance you’re paying for.

Applications

  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Easy, single-side serviceability minimizes compartment space requirements
  • Multiple air inlet locations for flexible installation and compact size offering several mounting options
  • Hydraulic Circuit has over speed and under speed protection
  • Warranty
Generator Model Hz Phase Voltage Amps Spec Sheet
10RBAB-2010D 60 1 120/240 83/42 A-1497
15RBAB-2010D 60 1 120/240 125/63 A-1498
20RBAA-3576 60 1 120/240 166/83 A-1459
25RBAA-3579 60 1 120/240 208/104 A-1460
6RBAB-2010D 60 1 120/240 50/25 A-1495
8RBAB-2010D 60 1 120/240 67/33 A-1496
8RBAB-2010D 50 1 120/240 67/33 A-1499


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.