Cummins AMMPS power unit

Advanced Medium Mobile Power Sources

Certification EPA Tier 4F

Advanced Medium Mobile Power Sources (AMMPS) offer a full range of benefits for all military services, offering between 5kW and 60kW of power to meet specific customer requirements.

Applications

Military / AMMPS

Overview:

AMMPS provide less maintenance in the field which results in lower operational costs and higher reliability to ensure that power is Always On when it is needed the most.

Advanced Digital Control System (ADCS)

The ADCS is a proven military hardened control that leverages Cummins Masterless Load Demand (MLD) feature. The ADCS with MLD makes it possible to create a microgrid without an external control device unlocking significant fuel savings opportunities. In the microgrid configuration, up to 6 AMMPS generators can be paralleled in a network configuration and MLD automatically switches generators on or off as the load changes. The ADCS can integrate with external microprocessor-controlled equipment enabling expansion of the system to include other energy sources.

Remote Generator Command Kit

When there is a need to remotely control the generator, an optional device can be added to start or stop the generator set. The device monitors starting battery health and automatically starts the generator to charge batteries when it drops below a 21V threshold. In addition, the device can send load signals to the user and associated load control equipment to drop loads when overload conditions exist.

Remote Data Monitoring Kit

This device has the capability to translate over 60 genset operational parameters to Modbus TCP/IP and make them available to 3rd party monitoring systems.

 

ammps-monitoring-device.jpg

 

Maintenance Kits

AMMPS tailored maintenance kits are made up of the most commonly needed parts with a focus on high-or low-hour usage so that teams have everything they need to keep them powered in the field.

ammps-maintenance-kit.png

 

SKID CONFIGURATIONS:

Item

Model

Generator

Size

Skid NSN

Voltage

Connections

MEP-1030A

5kW, 50/60 Hz

6115-01-679-2558

120V I 1φ@52A

120/240V I 1φ@26A

120/208V I 3φ@17A

MEP-1031A

5kW, 400 Hz

6115-01-679-3637

MEP-1040A

10kW, 50/60 Hz

6115-01-679-5145

120V I 1φ@104A

120/240V I 1φ@52A

120/208V I 3φ@34A

MEP-1041A

10kW, 400 Hz

6115-01-679-5196

MEP-1050A

15kW, 50/60 Hz

6115-01-679-5596

120/208V I 3φ@52A

240/416V I 3φ@26A

MEP-1051A

15kW, 400 Hz

6115-01-679-5204

MEP-1060A

30kW, 50/60 Hz

6115-01-679-5442

120/208V I 3φ@104A

240/416V I 3φ@52A

MEP-1061A

30kW, 400 Hz

6115-01-679-4745

MEP-1070A

60kW, 50/60 Hz

6115-01-679-4747

120/208V I 3φ@208A

240/416V I 3φ@104A

MEP-1071A

60kW, 400Hz

6115-01-679-4754

 

POWER PLANT (PP) CONFIGURATIONS:

Item

Model

Generator

Size

Trailer

Power Unit

NSN

PP-3001A

Two 5kW

50/60 Hz

One LTT

1.5 Ton

6115-01-562-3700

PP-3101A

Two 5kW

50/60 Hz

 

One M200A1

2.5 Ton

6115-01-562-3675

PP-3102A

Two 10kW

50/60 Hz

6115-01-562-6480

PP-3003A

Two 15kW

50/60 Hz

Two LTT

1.5 Ton

6115-01-562-3995

PP-3105A

Two 30kW

50/60 Hz

 

Two M200A1

2.5 Ton

6115-01-562-4009

PP-3106A

Two 60kW

50/60 Hz

6115-01-562-4066

 

POWER UNIT (PU) CONFIGURATIONS:

Item

Model

Generator

Size

Trailer

Power Unit

NSN

PU-2001A

5kW, 50/60 Hz

 

One LTT

1.5 Ton

6115-01-562-3992

PU-2002A

10kW, 50/60 Hz

6115-01-562-4010

PU-2012A

10kW, 400 Hz

6115-01-562-3907

PU-2003A

15kW, 50/60 Hz

6115-01-562-3721

PU-2101A

15kW, 50/60 Hz

 

 

One M200A1

2.5 Ton

6115-01-562-3689

PU-2111A

15kW, 400 Hz

6115-01-562-3659

PU-2102A

30kW, 50/60 Hz

6115-01-562-4106

PU-2112A

30kW, 400 Hz

6115-01-562-4421

PU-2103A

60kW, 50/60 Hz

6115-01-562-4600

PU-2113A

60kW, 400 Hz

6115-01-562-4616

POWER UNIT (PU)/POWER PLANT (PP) DATA:

Item

Model

Shipping

Cube

L x W x H

On Lunette

(lbs)

On Wheels

(lbs)

PP-3001A

477

135 x 86 x 71

290

2750

PP-3101A

664

162 x 96 x 73.5

460

3795

PP-3102A

664

162 x 96 x 73.5

500

4281

PP-3003A

591

135 x 86 x 88

310

2730

PP-3105A

806

162 x 96 x 89.5

440

4485

PP-3106A

806

162 x 96 x 89.5

430

5240

PU-2001A

477

135 x 86 x 71

300

1900

PU-2002A

477

135 x 86 x 71

300

2160

PU-2012A

477

135 x 86 x 71

300

2170

PU-2003A

591

135 x 86 x 88

280

2690

PU-2101A

806

162 x 96 x 89.5

460

3730

PU-2111A

806

162 x 96 x 89.5

460

3750

PU-2102A

806

162 x 96 x 89.5

400

4430

PU-2112A

806

162 x 96 x 89.5

410

4550

PU-2103A

806

162 x 96 x 89.5

390

5130

PU-2113A

806

162 x 96 x 89.5

400

5340