6cta8.3 generator

6CTA8.3 for Commercial Industrial

Frequency (Hz) 50, 60
Certification EPA Tier 1
Fuel Type Diesel
Rated for kW kVa
Standby 140-185 175-231
Prime 128-170 160-213

Applications

Commercial Industrial
  • Cummins® heavy-duty engine - Rugged 4-cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • Fuel tanks - Dual wall sub-base fuel tanks and in-skid day tanks are also offered.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Fuel Type Certification Spec Sheet
C175 D5 50 160 / 128 175 / 140 Diesel EA_S_CC_07_EN
C180 D5 50 164 / 131 180 / 144 Diesel EPA Tier 1 C180D5_EN
C200 D5 50 181 / 145 200 / 160 Diesel EA_S_CC_08_EN
C200 D5 50 182 / 145 200 / 160 Diesel EPA Tier 1 EA_S_CC_08_EN
C170D6 60 206 / 165 212 / 170 Diesel EPA Tier 1 C170D6_EN
C185D6 60 213 / 170 231 / 185 Diesel EPA Tier 1 C185D6_EN


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.