C40D5R generator

4BTAA3.3 for Rental

Frequency (Hz) 50
Certification EU Stage IIIA
Rated for kW kVa
Standby 35-50 44-63
Prime 32-48 40-60

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Prime Power.

Applications

Rental

Design: 4 cycle, in-line, 4-cylinder, turbocharged, charge air-cooled

Bore: 95 mm

Stroke: 115 mm

Displacement: 3.3 L

Cylinder block: Cast iron, 4 cylinder

Battery capacity: 40 kVA: 44 AH, 60 kVA: 75 AH

Battery charging alternator: 55 A

Starting voltage: 12 V DC

Fuel system: Direct injection

Fuel filter: Spin on fuel filters (with optional water separator)

Air cleaner type: Dry replaceable element

Lube oil filter type(s): Spin on full flow filter

Standard cooling system: 50 ºC ambient radiator

Generator Model Hz Prime kVA / kW Standby kVA / kW Certification Spec Sheet
C40D5R 50 40 / 32 44 / 35 EU Stage IIIA EMERS-6040-EN
C60D5R 50 60 / 48 63 / 50 EU Stage IIIA EMERS-6040-EN

Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

Permanent Magnet Generator (PMG) option - Offers enhanced motor starting and fault clearing short circuit capability.

Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.

Cooling system - Standard integral setmounted radiator system, designed and tested for rated ambient temperatures.

Control system - The PowerCommand® electronic control is standard equipment and provides total system integration, including auto remote start/stop, alarm and status message display

Enclosures - Sound-attenuated with built in fork pockets and easy access to serviceable items including controls, cable entry and radiator.

Warranty - Backed by a comprehensive warranty and worldwide distributor network



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.