4bta3.9 generator

4BTA3.9 for Commercial Industrial

Frequency (Hz) 50, 60
Certification N/A
Fuel Type Diesel
Rated for kW kVA
Standby 44-92 55-115
Prime 40-83 50-104

Applications

Commercial Industrial

Overview:

  • Cummins® heavy-duty engine - Rugged 4-cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • Fuel tanks - Dual wall sub-base fuel tanks and in-skid day tanks are also offered.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Fuel Type Spec Sheet Title
C55 D5 50 50 / 40 55 / 44 Diesel SS3-CPGK 4BTA3.9 for Commercial Industrial
C80 D5 50 73 / 58 80 / 64 Diesel EA_S_CC_02_EN 4BTA3.9 for Commercial Industrial
C80D6 60 90 / 72 100 / 80 Diesel C80D6_EN 4BTA3.9 for Commercial Industrial
C90D6 60 104 / 83 115 / 92 Diesel C90D6_EN 4BTA3.9 for Commercial Industrial


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.