4bt3.3 generator

4BT3.3 for Commercial Industrial

Frequency (Hz) 60
Certification EPA Tier 3
Fuel Type Diesel
Rated for kW kVA
Standby 25-60 31-75

Applications

Commercial Industrial

Overview:

  • Cummins® heavy-duty engine - Rugged 4- cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Permanent magnet generator (PMG) - Offers enhanced motor starting and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation. Optional features include alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Fuel Tanks - Dual wall sub-base fuel tanks are also available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Rating Fuel Type Certification Spec Sheet
C25D6 60 28 / 23 31 / 25 25.00 Diesel NAS-5872-EN
C30D6 60 34 / 27 38 / 30 30.00 Diesel NAS-5872-EN
C35D6 60 40 / 32 44 / 35 35.00 Diesel NAS-5872-EN
C40D6 60 45 / 36 50 / 40 40.00 Diesel NAS-5872-EN
DGHDA 60 63 / 50 Diesel EPA Tier 3 S-1653
DGHDB 60 75 / 60 Diesel EPA Tier 3 S-1653


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.