GTA855 Lean Burn Gas Series G-Drive Engine

GTA855 Lean Burn Gas Series

Frequency (Hz) 60, 50
Fuel Type Gas
Rated for kW kVa
Standby 153-245 191-306

Applications

Rental Prime Movie Site Crushing / Mining Oil & Gas Standby

Overview:

The GTA855 Gas Series supplies two power nodes and gas types within 14 liter spark ignited engines. These natural gas generator drives are offered in standby applications. This particular duty cycle focuses on extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running down to 800 BTU/ft^3, this series has the ability to run on fuels between 33MN (methane number) and natural gas including well-head and non-standard fuels.

Generator Model Hz Standby kVA / kW RPM Fuel Type Certification
GTA855 60 306 / 245 1800 Gas EPA Customer Compliant Upgradable
GTA855 60 228 / 182 1800 Non-Regulated
GTA855 50 191 / 153 1500 Non-Regulated

Turbocharger: Cummins Turbo Technologies Turbocharger for increased power and fuel economy.

Applications: Standby applications offering extreme transient capability by picking up block load and meeting NFPA 110 requirements.

Ignition System: Altronic CD200 Ignition System, which can be easily adjusted when necessary.

Fuel System: Impco Carburator and Maxitrol Regulator fuel system components provide stable operation and fuel tracking.

Service and Support: Gas G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

No Emissions Compliance 

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.