GTA38 Stoichiometric Gas Series G-Drive Engine

GTA38 Stoichiometric Gas Series

Frequency (Hz) 60
Fuel Type Gas
Rated for kW kVa
Standby 524 654

Applications

Rental (G-Drive) Prime (G-Drive) Movie Site Crushing / Mining Oil & Gas (G-Drive) Standby (G-Drive)

Overview:

Coming in at 38 liters, this Gas Low Emissions Series is similar to our GTA28 models. These large, high efficiency gas generator drives are available in two power nodes. Within the standby application, these engines offer extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running on pipeline natural gas, this series also presents the option to run on propane as an emergency fuel.

Generator Model Hz Standby kVA / kW RPM Fuel Type Certification
GTA38 60 654 / 524 1800 Gas EPA Customer Compliant Upgradable

Turbocharger: Cummins Turbo Technologies Turbocharger for increased power and fuel economy.

Applications: Standby applications offering extreme transient capability by picking up block load and meeting NFPA 110 requirements.

Ignition System: Integral electronic ignition system provides the mechanically driven, Altronic III system.

Fuel System: Impco Carburator and Maxitrol Regulator fuel system components provide stable operation and fuel tracking.

Service and Support: Gas G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

This customer compliant upgradeable natural gas engine can be customized to meet any emissions regulations required. Supplied with a catalyst to meet specific criteria, the gas g-drive engine will satisfy even the most stringent emissions regulations.

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.