6ltaa9.5 g-drive engine

Diesel L9.5-Series

Frequency (Hz) 50, 60
Certification Non Regulated
Fuel Type Diesel
Rated for kW kVa
Standby 240-280 300-350
Prime 217-256 272-320

Applications

Rental Prime Movie Site Welding Intermodal Rail Crushing / Mining Lighting Towers Oil & Gas Standby

Overview:

The Cummins® 6LTAA9.5 engines takes diesel midrange engine technology to a whole new level of power density and versatility. It features a 24-valve and bigger flow injector design for one of the highest power-to-weight ratio in its class. The engine has a standard electronic governor control system to keep engine speed more stable and for fast transient response. At the same time, the 6LTAA9.5 engine delivers better fuel economy and less smoke emissions than others in its class. 

There is no substitute for power when your business needs it. The Cummins 6LTAA9.5 is a dependable engine that delivers performance and durability that meets the challenge of a multitude of tough power generation applications worldwide.

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
6LTAA9.5-G1 50 320 / 256 350 / 280 1500 Diesel Non Regulated PDF
6LTAA9.5-G1 60 313 / 250 344 / 275 1800 Diesel Non Regulated PDF
6LTAA9.5-G3 50 272 / 217 300 / 240 1500 Diesel Non Regulated PDF
6LTAA9.5-G3 60 284 / 227 313 / 250 1800 Diesel Non Regulated PDF

Enhanced Power Density – 24-valve and bigger flow injector design providing one of the highest power-to-weight ratio in its class.

CTT (Cummins Turbo Technologies) Holset series Turbocharger – 400 and 500 series fixed geometry turbocharger to increase power, fuel economy, lower smoke and noise levels.

Bosch P7100 fuel system – Advanced mechanical fuel injection pump to deliver heavy-duty performance.

Electronic Governor Control Unit – Electronic control to optimize engine speed stability and reliability

Extended service intervals – 400 hour Service intervals to maximize equipment uptime and minimize total maintenance costs.

To protect public health and conserve our planet's natural resources, legislation from the U.S. Environmental Protection Agency (EPA) and regulatory agencies in the European Union (EU) has, for the past decade, required that pollutants produced by diesel engines - such as nitrogen oxides (NOx), hydrocarbons (HC) and particulate matter (PM) - be reduced.

Throughout this time, Cummins Inc. has been at the forefront of the move to meet these new standards, becoming:

  • the first manufacturer to introduce EPA Tier-4F and Tier-3 products to the market - ahead of the regulatory deadline;
  • the first manufacturer to introduce EU Stage V compliant generator-drive diesel engines to Europe;
  • the leader in innovative emissions solutions that focus predominantly on in-cylinder design improvements to eliminate most of the NOx, HC and PM before they are formed.

As a result, our diesel engines are not only very clean, but also retain all of their performance advantages without exhaust after treatment strategies that add cost and complicate maintenance for end users.

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.