Diesel C-Series G-Drive Engine

Diesel C-Series

Frequency (Hz) 50, 60
Fuel Type Diesel
Rated for kW kVA
Standby 176-204 220-255
Prime 160-184 200-230

Applications

Rental (G-Drive) Prime (G-Drive) Movie Site Welding Intermodal Rail (G-Drive) Crushing / Mining Lighting Towers Oil and Gas (G-Drive) Standby (G-Drive)

Overview:

Proven technology for reliable power.

Like the B-Series, C-Series engines have established an unrivalled reputation for reliability. Engines in the series incorporate features to reduce maintenance and enhance performance in order to meet the most demanding requirements of generator set operation.

Specification for the C-Series includes everything you would expect from G-Drives B-Series but at 8.3 litres and with a six-cylinder envelope the C-Series delivers greater power at standby, prime and base.

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
6CTAA8.3-G7 50 200 / 160 220 / 176 1500 Diesel Non-Regulated Spec Sheet
6CTAA8.3-G7 60 230 / 184 255 / 204 1800 Diesel Non-Regulated Spec Sheet

Coolpac Integrated Design - Supplied with cooling package and air cleaner kit for a complete power package.

Single Poly Vee belt drive for fan, alternator and water pump, with self-tensioning idler for minimum maintenance.

Inline-type Bosch P-Series pump operates at high injection pressures for cleaner combustion and lower emissions.

Spin-on fuel filter and full-flow lubricating oil filter.

Top mounted Holset HX40W turbo-charger for increased power, fuel economy, and lower smoke and noise levels.

Service and Support - G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Non-regulated.

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.