B-Series CBR Bypass Isolation Transfer Switch

The PowerCommand® B-Series is revolutionary bypass-isolation transfer switch solution for completely integrated and reliable power systems in mission critical applications.

Ampere Rating

1200 - 3000

Product Availability

Latin America, North America
B-Series CBR Bypass Isolation Transfer Switch

 

 

Innovative High Endurance Mechanism and Blow-on Technology Design

The B-Series transfer switch High Endurance Mechanism (HEM) utilizes electromagnetic force to ensure contacts remain closed during high current faults. When a fault occurs, electromagnetic fields develop around moving and stationary contact arms. The HEM utilizes the resulting electromagnetic forces to firmly hold the contacts together; the higher the fault current the greater the force. The B-Series uses the same HEM technology for both the automatic transfer switch and the manual bypass transfer switch mechanisms.

 

Features:

  • Heavy-duty opening springs enable fast opening times, extinguishing arc faster
  • Durable automotive grade microswitches for higher reliability
  • Dependable modular architecture utilizing stacked high-performance switching cassettes with arc suppression technology designed for maximizing contact life

 

Powercommand® B-Series Bypass Isolation Transfer Switch F, G, and H Frame Operation Sequence

 

PowerCommand® 80 Transfer Switch Control 

The revolutionary PowerCommand 80 Transfer Switch Control delivers unrivaled adaptability, connectivity and intelligence. Designed by Cummins Power Generation experts, the PowerCommand 80 is a single integrated control - no extra modules are need. All functionalities can easily be implemented as needed without add-on hardware. In addition, the control features a highly customizable customer inputs/outputs which can be tailored to suit a wide range of application requirements.

 

Easy-to-navigate HMI

The control human machine interface (HMI) includes a LED backlit LCD display with tactile-feel soft-switches for easy operation and screen navigation. All data on the control can be viewed by scrolling through screens with the navigation keys. Forward and backward navigation functionality is also provided. The control displays the current active fault, fault occurrences and time-ordered history of the 256 previous faults with respect to Real Time Clock Stamp and Engine Running Time.

 

 

PowerCommand Human-Machine Interface

 

  • 4.3" colored screen, compliant with UX GUI standards
  • LED indicators on source availability and status
  • Three security levels: password protected access levels to sensitive displays and settings

 

Rich information from the main display:

  • ATS name, date & time, security lock (when user password is enabled)
  • Source indicator with contextual icons. White ring indicating preferred source
  • S1 and S2 average voltage
  • Load kVA (Optional; CT required)
  • Active Banner showing “coming up next”: Time delays, inhibits, test statues

Easy to navigate menu:

  • Alerts: List of active fault alarms
  • History: Up to 256 events
  • Statistics: Total number of transfers / retransfers, failures, connected time
  • Source: Source parameters including voltage, voltage harmonics, phase angle
  • Load: High accuracy load power quality parameters (Optional; CT required)
  • About: Controls name, part numbers, software versions
  • Set up: Basic configuration, exercise set up
  • Tactile push buttons for ease of control navigation and programming with gloves and in damp or dusty environments
  • UV protected overlay – Tested using the best in-class test chambers
     
PowerCommand interface

 

 

Wherever you are, whatever your job, Cummins expertise is here to help

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining digital master controls. Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 9,000 dealer locations and 500 parts distribution facilities in over 190 countries spread across 6 continents.

Features & Benefits

Application features:

  • 1200A – 3000A, 600V and below
  • Withstand and closing ratings
  • Time Based 0.05s (3 cycles)

Applications: 

  • Utility-Gen, Gen-Gen, Utility-Utility

Transfer Modes:

  • Open (in-phase), Open (time delayed), fast-closed

 

Key PowerCommand® 80 control features:

Standard features:

  • Integrated Modbus communication (RS485 and TCP/IP)
  • Standard Customer I/O
  • Advanced Power Quality Metering 
  • Automatic Load Management
  • Source inversion
  • Motor disconnect switch

Optional features:

  • Integral Control Power supply
  • Premium customer I/O
  • Load shed
  • Product certifications:
  • UL1008/cUL1008
  • UL/NFPA20 (fire pump)

Other configurable options:

  • S1 and S2 surge protection devices
  • Utility grade power meter (PM8000)
  • Secured front 3R cabinet
  • Anti-condensation heater
  • IEEE 62, 86, and 32R utility protection relays

Lug options:

  • No lugs (bus stabs for direct bus connection)
  • Mechanical lugs
  • Compression lugs
Model Name Ampere Rating Spec Sheet
CBRF 1200-1600 NAS-6613
CBRG 1600-2000 NAS-6613
CBRH 2600-3000 NAS-6613


To access our complete brochure library, click here.