C2750D6E / C3000D6EB Centum Series

consulting specifying engineer magazine award logo

Centum™ Series generators represent a significant shift in the Cummins approach to power system design, offering next level flexibility, efficiency and sustainability.

 

Never miss a byte: your data, our priority. Powered by Centum Series.

Frequency

60 Hz
Rated for kW kVA
Standby 2750 - 3000 3438 - 3750
Data Center Continuous 2500 - 2725 3125 - 3406

Certification

EPA Tier 2, EPA

Product Availability

North America, Latin America, Asia Pacific, Africa Middle East

Applications

Data Centers
Agriculture
Commercial Industrial Generators
Fire and Emergency
Healthcare
Mission Critical
Telecom
Water Treatment
Centum generator

 

 

Industries

Applications Categories
Healthcare Hospitals, Nursing homes, Care facilities
Data centers Global hyperscale, Global colocation, Regional, Edge, Enterprise

Commercial

Hotels & resorts, Offices, Retail Parks, Skyscrapers, Residential, Airports, Distribution center

Manufacturing

High tech semiconductor, Pharmaceutical, Food, Construction material

Public utilities

Emergency systems

Infrastructure

Wastewater treatment plants, Government buildings
 


Wherever you are, whatever your job, Cummins expertise is Always On

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining Centum Series. Cummins engineers will help you every step of the way - from start to finish. You get best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,000 dealer locations and 500 parts distribution facilities in over 190 countries spread across 6 continents.

 

The complete power package

There's a reason that power systems from Cummins are deployed for vital applications at some of the biggest and best-known companies and institutions in the world. Only Cummins manufactures and assembles all of the key components of our power systems. Because of this, we're able to exert the highest levels of design and performance control - resulting in a much more reliable, integrated system than any other provider in the industry. This approach reduces your system complexity and installation time while delivering maximum reliability.

Cummins innovative and comprehensive power solutions go beyond generating power. Our integrated power systems enable seamless transfer of power sources and remote monitoring from wherever you are.

Specifications
  • Power density and flexibility - Your power system can be configured specifically for your application, ensuring you receive reliable power for every critical load requirement.
  • Robust transient performance - Recover from large load swings quickly, leading to less power disruption and a more stable power supply for consistent, predictable operations.
  • Cummins heavy-duty QSK78 engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions, and fast response to load changes.
  • STAMFORD® S-Range alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability and class H insulation. Offers enhanced motor starting and fault clearing short circuit capability with the Permanent Magnet Generator (PMG).
  • Sustainable alternative fuel capability - Approved for use with paraffinic fuels (EN15940), including Hydrotreated Vegetable Oil (HVO).
  • PowerCommand® control system - The PowerCommand® 3300 digital control provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm, and status message display, AmpSentry™ protective relay, output metering and auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - High-Ambient and enhanced high-ambient set mounted radiator systems designed, designed, and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty and service - Backed by an industry-leading three-year warranty and unmatched global distributor support network.
generator model
Spec Sheet
Hz
Standby kW / kVA
Data Center Continuous kW / kVA
fuel type
C2750D6E
60
2750 / 3438
2500 / 3125
Diesel
C3000D6EB
60
3000 / 3750
2725 / 3406
Diesel


To access our complete brochure library, click here.