QSG12 360 - 500 kVA / 288 - 420 kW Generator Sets

Frequency

50, 60 Hz
Rated for kW kVA
Prime 288 - 365 360 - 456
Standby 40 - 400 400 - 500

Certification

CE, EU Grid Code, EAC, AS/NZS 3000, ROHS, SONCAP

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Healthcare
Mining Generators
Commercial Industrial Generators
Telecom
qsg12 generator set

 

This Cummins® Power Generation commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary standby and prime power applications.

With an improved design and an advanced combustion system, the QSG12 50 and 60Hz generator sets offers more power for less space, by delivering a much higher power density and a more reliable power solution. The series is available from 400-450kVA at 50Hz and from 350-400kW at 60Hz.
 
These models are powered by a Cummins four cycle, inline, 6-cylinder dual speed diesel engine offering more robust performance using less fuel. The new product series is designed for a wide variety of applications to meet diverse customer needs in different markets such as hospitals, manufacturing, commercial and industrial facilities.

Features & Benefits

Cummins QSG11.8L Engine

  • Turbocharged & after cooler with electric governor for optimized performance and reliability
  • Best in class fuel consumption

New S Series alternator

  • New core cooling technology results in improved thermal performance and increased power density

Air Cleaner

  • Normal duty air cleaner, optional heavy-duty AC
  • Standard pre-filter and fuel/water separator 

Controls System – PowerCommand®

  • Pedestal design, dual door with improved reliability and serviceability
  • Separate fuse box design for maintenance convenience
  • PC2.2 new generation controller
  • Optional paralleling controller
  • Auto remote start/shutdown, alarm and running status

Higher power density in a smaller footprint

  • Reduces genset room size requirement
  • Lowers transportation cost

Factory Fit Enclosures 

  • Provide weather protection & sound attenuation
  • Ambient capability up to 50 Deg C
  • 765 L Fuel tank with spillage catchment is available on all genset models
  • Wide and long fuel fill neck on the fuel tank provides easy access and fill by the operator 
  • 2 point lifting and optional 4 point chassis lifting arrangement available

Extended Service Interval of 500 hours

  • Reduces the labor and material cost for maintenance
  • Greater fuel efficiency
  • Increased engine protection


Compliance

 

ce_100.jpg iso9001_100.jpg eac_100.jpg soncap_100.jpg gl_100.jpg

 

Local Service.  Global Expertise.

Next generation power deserves next-level support. Cummins global service and support network ranges
over 8,000 dealer locations, 500 distributor facilities and 190+ countries to ensure that you’re covered no
matter where your business takes you. 

On top of global reach and expertise, we also have local account managers and expert application specialists to offer support when you need it most. Plus, all Cummins service and support resources are managed through a single point of contact: your factory-direct account manager who's assigned specifically to you.

Map_50hz_60hz.jpg

generator model
Spec Sheet
Hz
Prime kW / kVA
Standby kW / kVA
fuel type
Availability
engine model
rating
cert
alternator
genset controller
50
288 / 360
320 / 400
QSG12G1
S4L1D-F41
PC2.2
50
328 / 410
360 / 450
QSG12G2
S4L1D-G41
PC2.2
60
320 / 400
350 / 438
QSG12G3
S4L1D-F41
PC2.2
60
365 / 456
400 / 500
QSG12G4
S4L1D-G41
PC2.2
50
288 / 360
320 / 400
Diesel
Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
NTA855-G4
Prime, Standby
E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application
50
328 / 410
360 / 450
Diesel
Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
QSG12-G4
Prime, Standby
E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application
60
365 / 456
400 / 500
Diesel
Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
NTA855-G5
Prime, Standby
E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application
60
320 / 400
350 / 438
Diesel
Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
QSG12-G3
Prime, Standby
E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

288 kW

360 kVA

Standby

320 kW

400 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

328 kW

410 kVA

Standby

360 kW

450 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

365 kW

456 kVA

Standby

400 kW

500 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

320 kW

400 kVA

Standby

350 kW

438 kVA