Engines

Legendary Power, Worldwide

Clean, efficient, dependable and durable, Cummins engines are found in nearly every type of vehicle and equipment on Earth, from pickup trucks to 18-wheelers, berry pickers to 360-ton mining haul trucks. You'll also find us everywhere there's water, with a full line of recreational and commercial marine diesels.

 

Agriculture

Agriculture

Cummins agricultural engines are the gold standard, powering equipment from some of the world’s finest manufacturers. For more than 60 years, people who demand performance, durability and reliability have trusted Cummins agricultural engines, and with good reason. Cummins agricultural engines offer a number of advantages over competitors.

Construction

Construction

Your job site needs more power, less hassle. Powering construction jobsites around the globe, Cummins construction engines are the driving force behind the world’s finest construction applications. With ratings from 49-1200 hp (37-859 kW), our diverse construction engine lineup offers the flexibility to meet your specific power solution needs.

Defense

Defense

Cummins Inc. is the world's largest independent diesel engine manufacturer and is a major supplier to defense agencies around the world including the UK Ministry of Defence (MoD) and US government. Large numbers of Cummins-powered units are currently in active service, in a wide variety of equipment ranging from logistic trucks to heavy artillery.

Drilling

Drilling

Cummins supplies reliable, durable, and efficient power for drilling. For land mechanical drilling applications, we offer a complete lineup of diesel engines from 185 – 2500 hp. For electric drilling applications, the Cummins Oil & Gas Center of Excellence delivers a range of factory-customized drilling power modules and oilfield gensets.

Euro Truck and Bus

Euro Truck and Bus

With over one million Euro certified engines operating in truck, bus, coach and specialist vehicle applications around the world, Cummins brings a unique level of experience to every engine we manufacture, and the ability to provide the right engine for each installation.

Fire and Emergency

Fire and Emergency

Nowhere is it more critical to have the ultimate in reliability than in fire and emergency vehicles. That’s why more firefighting and EMT professionals depend on Cummins than any other diesel engine. We offer a complete range of diesel engines from 260 to 600 horsepower (194-447 kW) for everything from ambulances to pumpers. We also offer a full range of hydraulic generators, power take-off (PTO) generators and standby generators.

Gas Compression

Gas Compression

Over 50 years of experience and development goes into every Cummins natural gas engine. The result is superior uptime, durability and performance in compression, generator and pump drivers. Naturally aspirated and turbocharged natural gas engines are available across a wide range of ratings.

Heavy-Duty Truck

Heavy-Duty Truck

Cummins wrote the book on high-performance diesel engines. The ISX15 began as a radically innovative platform – rapidly outpacing the competition and becoming the industry’s dominant big-bore engine over the past three decades.

But at Cummins, we’re never satisfied with the status quo. So virtually every critical component has been modified, upgraded and improved. The 2017 X15 engine series delivers the best performance and dependability in the industry as well as superior fuel economy over competitive engines. So you can blow past other trucks – as well as diesel stops.

Light Commercial Vehicle

Light Commercial Vehicle

The Light Commercial Vehicle (LCV) market includes light commercial-use vehicles such as trucks, vans, pickup trucks, and utility vehicles, as well as light-duty personal-use vehicles. Your Cummins-powered light commercial vehicle will provide exceptional performance and low operating costs, with the reliability and durability you depend on.

Marine Auxiliary

Marine Auxiliary

Cummins offers a complete line of constant speed marine power solutions designed specifically for auxiliary applications, including electrical power generation for emergency or ship service power, diesel electric propulsion, power units, fire pumps and hydraulic units.

Marine Propulsion

Marine Propulsion

Cummins offers a complete line of variable speed propulsion solutions designed specifically for the challenges of commercial, government and recreational marine applications. Our propulsion line includes the mechanical K and N Series and the electronic Quantum Series.

Medium-Duty Truck

Medium-Duty Truck

When it comes to uptime, we’re all business. For your business to succeed, your trucks have to stay on the road. That’s why you need the most bulletproof, reliable, and durable engines available. Cummins offers solutions for all medium-duty customers, from the diesel V5.0™, B6.7™ and L9™ to the Cummins Westport natural gas B6.7N and L9N near-zero emissions engines.

Mining

Mining

No matter what you're mining or where your equipment runs, Cummins’ clean power and meticulously designed engines provide exceptional dependability, reliability, and productivity while operating in the most challenging mining environments.

Motorhome and RV

Motorhome and RV

Exceptional fuel economy, low operating costs and legendary reliability make Cummins diesel engines a top choice for RVs. Owners of Cummins-powered motorhomes enjoy peace of mind, knowing they can confidently tow a vehicle and handle steep hills. Plus, the longevity and performance of Cummins engines routinely translate to much higher resale value than comparable gasoline-powered RVs.

Oil and Gas

Oil and Gas

Oil & gas customers demand reliable power in the toughest environments. Cummins G-Drive engines meet requirements and exceed expectations in mechanical and electronically controlled diesel engines from 1.3 to 78 litres and gas engines from 5.9 litres to 14 litres.

Pickup Truck

Pickup Truck

Cummins pickup truck engines provide legendary power, reliability and durability. No wonder so many pickup truck owners insist on Cummins or nothing at all.

The Cummins 6.7L Turbo Diesel engine is available in RAM 2500 and 3500 Heavy-Duty pickup trucks and RAM 3500, 4500 and 5500 Chassis cabs. Approximately 75% of all RAM 2500 and 3500 Heavy-Duty pickup owners choose the optional Cummins Turbo Diesel. The 2019 model year offers HD pickup buyers 1000 lb-ft of torque for the first time ever.

The Cummins 5.0L V8 Turbo Diesel provides 310 hp and 555 lb-ft of torque to the Nissan TITAN XD. This combination of provides a balance of capability and fuel economy.

With Cummins ownership comes high-mileage bragging rights. If you’re already an owner, be sure to check out the Cummins Turbo Diesel High Mileage Club. At 100,000 miles, you're just getting started.

Rail

Rail

Wherever there's advanced rail technology, you'll find Cummins power. Under the floor on Europe's high-speed passenger trains. On 20-ton grinders in the Far East. Cummins is on track with the most progressive rail companies in the world, including Bombardier and Siemens.

ReCon Marine

ReCon Marine

Get back on the water fast, at a price you can afford, with the peace of mind that comes with a Cummins solution. ReCon engines offer a combination of reliability, performance, service network, warranty and price that is simply unmatched.

Repower

Repower

School Bus

School Bus

With the Cummins V5.0, B6.7, L9, or Cummins Westport B6.7N and L9N, you can’t go wrong with your first pick when it comes to providing a highly reliable, clean emissions, engine source. All engines are built in either Columbus, Indiana or the Rocky Mount Engine Plant, are buy-America compliant, and meet or surpass the 2017 U.S. Environmental Protection Agency (EPA) regulations and greenhouse gas (GHG) emissions standards.

Transit Bus

Transit Bus

Cummins leadership in the transit bus market is well established. With a full lineup of engines providing 200 to 380 hp, whether natural gas or diesel, Cummins has the solution for your transit authority. Manufactured at the Rocky Mount Engine Plant in North Carolina, the B6.7, L9, and L9N are Buy America-compliant. All engines are backed by Cummins Care – the largest and most capable service and support network in North America.

Underground Mining

Underground Mining

From the naturally-aspirated QSF2.8 Cummins engine to the turbocharged QSK19 engine, our underground mining engines support you in all types of undergoing mining equipment. Cummins provides you with the exact power you need with the exact ventilation rate that your mine requires.

Well Servicing

Well Servicing

To meet the severe challenges of blending, cementing, fracturing and acidizing applications, you need the power density, durability and reliability of Cummins power.

engine assembly plant

Engines Sales or Service Request for Quote

Contact
Segment
For which type of Cummins product can we provide you a quote? *
Engines
Do you know the specific model number you are interested in?
Do you know the specific model number you are interested in?
Generators
Do you know the specific model number you are interested in?
Do you know the specific model number you are interested in?
Components
Do you know the specific model number you are interested in?
Do you know the specific model number you are interested in?
Parts and Service
Parts
Do you know the specific part number you need?
Do you know the specific part number you need? *
Engine Service – In-Shop
Do you know your engine model number and/or engine serial number (ESN)?
Do you know your engine model number and/or engine serial number (ESN)?
Please enter your engine model number and/or engine serial number (ESN).
Engine Service - Mobile
Do you know your engine model number and/or engine serial number (ESN)?
Do you know your engine model number and/or engine serial number (ESN)?
Generator Service – In-Shop
Do you know your generator model number and/or serial number?
Do you know your generator model number and/or serial number?
Generator Service – Mobile
Do you know your generator model number and/or serial number?
Do you know your generator model number and/or serial number?
Marine Engine
Do you know your engine model number and/or engine serial number (ESN)?
Do you know your engine model number and/or engine serial number (ESN)?
Marine Generator
Do you know your generator model number and/or serial number?
Do you know your generator model number and/or serial number?
Generator Service – Planned Maintenance Agreement
Do you know your generator serial number and/or planned maintenance agreement number?
Do you know your generator serial number and/or planned maintenance agreement number?
Contact Preference
How would you like us to respond to your request? *
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.