Cummins QSX15 (Tier 4 Final / Stage IV) Engine

QSX15 (Tier 4 Final/Stage IV)

Power 450 - 675 hp
336 - 503 kW
Torque 1650 - 2050 lb-ft
2237 - 2779 N•m
Certification Tier 4 Final / Stage IV

Applications

Agriculture Construction Mining Engines Oil and Gas Engines Rail Engines Drilling Well Servicing

Better Performance. Where You Need it Most.

Whether you are manufacturing a large excavator, wheel loader, grader, rock drill or compressor, the QSX15 is engineered to deliver the economical, reliable power and performance that you expect from a Cummins engine. In fact, the QSX15 for Tier 4 Final offers ratings that are capable of achieving over a 50 percent increase in torque while at the same time getting better fuel economy.

Every major component and system is designed by Cummins for total quality control, building on a proven engine with fully integrated electronics. Increased control over oxides of nitrogen (NOx) with the addition of Selective Catalytic Reduction (SCR) has enabled modifications to increase combustion efficiency. This results in higher fuel efficiency and better transient response. SCR combined with the Cummins Diesel Particulate Filter (DPF) ensures an additional margin of Particulate Matter (PM) reduction, optimizing performance, which gives the QSX15 one of the highest power densities of any engine in its class. Strong performance and durability, exceptional dependability and superior fuel economy give you every reason to choose the QSX15 for your heavy-duty equipment.

Features & Benefits

XPI Fuel System – The proven technology of the XPI common-rail fuel system delivers a precise quantity of fuel at ultra-high pressures. This, together with more robust electronic engine controls, enables multiple injection events per cycle. Flexibility in injection timing increases fuel economy and performance while decreasing exhaust emissions.

VGT Turbocharger – The Cummins VGT Turbocharger is both simple and precise. Electric actuation allows infinite adjustment, providing the exact amount of boost necessary for superior response, so the QSX15 needs only a single turbocharger, whereas many competitive engines need two.

Cooled EGR – This next-generation system has been rebalanced for use with SCR, reducing flow volume and minimizing Diesel Exhaust Fluid (DEF) consumption levels.

Fleetguard NanoNet Fuel Filters – Fleetguard fuel filters with NanoNet advanced media provide up to 13 times greater protection against particles 4 microns and larger.

Fully Integrated Electronic Controls – A single higher-capacity Electronic Control Module (ECM) controls everything from air intake to exhaust aftertreatment, for peak performance and near-zero emissions.

Cummins Diesel Particulate Filter And Selective Catalytic Reduction – Cummins Diesel Particulate Filter (DPF), proven highly effective at Tier 4 Interim, virtually operates as a passive device, with active regeneration required less than 1 percent of operating time and no impact on equipment operation.

Specifications

QSX15 Specifications

 

 

Advertised Horsepower 500-675 hp 373-503 kW
Torque 1650-2050 lb-ft 2237-2779 N•m
Displacement 912 cu in 15 liters
Number of Cylinders 6  
Oil System Capacity 22 U.S. gallons 83 liters
Engine Weight (Dry)  3,009 lb 1,365 kg

 

 



To access our complete brochure library, click here.
Ratings

Tier 2 ratings are also available. Please contact your distributor.

Maintenance

QSX15 Maintenance Intervals

 

 

Maintenance Items Hours
Oil and Filter 500
Fuel Filter 500*
Coolant Filter 1,500
Valve Adjustment 6,000
Coalescing Filter 3,000
Particulate Filter Cleaning 6,000


*Depending on fuel cleanliness

 

 

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.