QSM11 ReCon for Marine

Power 295 - 661 hp
220 - 493 kW
Certification

Applications

Marine Recreational Marine ReCon Marine Commercial Marine

Overview:

220-493 kW | 300-670 hp

  • Built to meet or exceed your engine’s original specifications for performance, reliability and durability
  • Fully remanufactured according to Cummins five-step remanufacturing process
  • Repower packages to replace any brand in virtually any boat
  • Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
  • Remanufactured at the Cummins ReCon Engine Plant in San Luis Potosi, Mexico

Commercial Customer Spotlight: ReCon Engine Customer
 

Configuration In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged/Aftercooled
Displacement 10.8 L (661 in³)
Bore & Stroke 125 x 147 mm (4.92 x 5.79 in)
Fuel System Celect


Product Dimensions and Weight 
 

    300-455 hp 610-670 hp

Overall Length

mm (in)

1329

(52.3)

1329

(52.3)

Overall Width

mm (in)

1081

(42.5)

1104

(43.5)

Overall Height

mm (in)

1039

(40.9)

1012

(39.9)

Overall Weight

kg (lb)

1184

(2610)

1188

(2620)

Dimensions may vary based on selected engine configuration.

Recreational Marine ReCon Engines (Variable Speed Ratings)

Engine Model

kW

MHP

Engine Speed (RPM)

Rating Definition

Emissions

QSM11 ReCon

220

300

1800

High Output

EPA 2

QSM11 ReCon

261

355

1800

High Output

EPA 2

QSM11 ReCon

298

405

2100

High Output

EPA 2

QSM11 ReCon

336

455

2100

High Output

EPA 2

QSM11 ReCon

449

610

2300

High Output

EPA 2

QSM11 ReCon

474

645

2300

High Output

EPA 2

QSM11 ReCon

493

670

2300

High Output

EPA 2

 

Commercial Marine ReCon Engines (Variable Speed Ratings)

Engine Model

kW

MHP

Engine Speed (RPM)

Rating Definition

Emissions

QSM11 ReCon

220

300

1800

Continuous

EPA 2

QSM11 ReCon

261

355

1800

Continuous

EPA 2

QSM11 ReCon

298

405

2100

Heavy Duty

EPA 2

QSM11 ReCon

336

455

2100

Medium Continuous

EPA 2

QSM11 ReCon

449

610

2300

Intermittent

EPA 2

 

For more on marine emissions information, click here.

 



To access our complete brochure library, click here.


Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.