QSM for Agriculture (Tier 3)

Power 290 - 400 hp
216 - 298 kW
Torque 1150 - 1400 lb-ft
1559 - 1898 N•m
Certification Tier 3 / Stage IIIA

Select an Application

Overview:

The QSM not only meets Tier 3 and Stage IIIA emissions standards, it uses in-cylinder technology, a simple and cost-effective solution that maintains the proven performance, dependability and durability of the QSM while operating cleanly and efficiently.

Every day, QSM engines are put to the test in farm machinery worldwide. With superior performance that's the result of advanced in-cylinder combustion technology and our responsive wastegated turbo. Both emissions and efficiency are optimized by the QSM's electronically controlled unit injectors, with cam-driven rate shaping.

In addition to providing exceptional reliability and durability, the advanced design of the QSM ensures that maintenance is kept to an absolute minimum. With oil change intervals that are double the previous standards in some applications and an auto-tensioning belt drive.

Available in a range of ratings from 290-400 hp (216-298 kW), the QSM was the first engine in the industry to be certified to EPA Tier 3 levels.

To ensure that every QSM is perfectly matched to every piece of equipment, Cummins PowerMatch and Advisor are ready to provide expert assistance with your spec'ing and installation process.

The QSM comes with virtually every feature standard. Plus, an optional REPTO (Rear Engine Power Take-Off) adds capacity for driving remote-mounted devices.

Every QSM engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest plans in the industry. 

The in-cylinder combustion technology, high-pressure injection system and electronic controls of the QSM not only ensure clean operation that meets Tier 3 emissions standards, but also ensures powerful and efficient operation every time. The Electronic Control Module (ECM) continuously monitors data, optimizing the fuel-to-air mixture for maximum combustion. This increases engine responsiveness, improves fuel efficiency and significantly reduces noise levels.

CELECT™ programmable features let you customize engine performance to equipment use.

Specifications.
Engine Type In-Line, 6-Cylinder
Displacement 660 cu in 10.8 L*
Advertised Horsepower 290-400 hp 216-298 kW
Peak Power 320-446** hp 239-333** kW
Peak Torque 1050-1400 lb-ft 1424-1898 N•m
Bore and Stroke 4.92 in x 5.79 in 125 mm x 147 mm
Aspiration Turbocharged and Charge Air Cooled
Oil System Capacity 41 U.S. qt 39 L*
Coolant Capacity 10 U.S. qt 9.5 L*
Length 51.4 in 1306 mm
Width 36.0 in 914 mm
Height 50.4 in 1280 mm
Wet Weight 2,170 lb 984 kg
*L=Liters/Litres
**Restricted rating
Engine Model Advertised hp (kW) @ rpm Peak hp (kW) @ rpm Peak Torque lb-ft (N•m) @ rpm
QSM 400* 400 (298) @ 2100 446 (333) @ 1800 1400 (1898) @ 1400
QSM 400* 400 (298) @ 2100 428 (319) @ 1900 1400 (1898) @ 1400
QSM 400 400 (298) @ 2100 402 (300) @ 1800 1400 (1898) @ 1400
QSM 400 400 (298) @ 1800 400 (298) @ 1800 1400 (1898) @ 1400
QSM 375 375 (280) @ 2100 400 (298) @ 1800 1400 (1898) @ 1400
QSM 360 360 (268) @ 2100 385 (287) @ 1800 1350 (1830) @ 1400
QSM 360** 360 (268) @ 1800 360 (268) @ 1800 1260 (1708) @ 1400
QSM 350 350 (261) @ 2100 385 (287) @ 1800 1310 (1776) @ 1400
QSM 350 350 (261) @ 2000 372 (277) @ 1800 1350 (1830) @ 1400
QSM 340** 340 (254) @ 1800 340 (254) @ 1800 1260 (1708) @ 1400
QSM 335 335 (250) @ 2100 365 (272) @ 1800 1235 (1674) @ 1400
QSM 330 330 (264) @ 2100  333 (248) @ 1800  1235 (1674) @ 1400
QSM 300 300 (224) @ 2100 335 (250) @ 1800 1050 (1424) @ 1400
QSM 300  300 (224) @ 2000  343 (256) @ 1800  1162 (1575) @ 1400 
QSM 290 290 (216) @ 2100 320 (239) @ 1800 1090 (1478) @ 1400

All ratings are intermittent unless otherwise noted. Additional ratings may be available.  Check with your Cummins distributor.

*Indicates a restricted rating.
**Indicates a continuous rating.

The QSM Quantum System provides superior fuel economy with strong engine performance, engine protection and other programmable features. Components include:

  • Wastegated Turbo - Designed for optimum boost, it improves throttle response across operating range
  • The Venturi™ Oil Filter and Lube System - 10-micron LF9001 filter from Fleetguard combines with a new lubrication system. Can double oil change intervals - up to 700 hours in some applications
  • CELECT™ Electronic Engine Management - Provides superior performance, fuel efficiency, diagnostics and prognostics using full-authority electronics. Its programmable features let you customize engine performance to equipment use
  • High-Capacity ECM - New space-efficient Electronic Control Module packs ten times more memory and ten times more processing power
  • Sealed Sensors - Fully sealed to resist water intrusion. Combined temperature and pressure sensors reduce inventory and simplify maintenance with increased reliability
  • Advanced Combustion Technology - Optimized injector tips and a reshaped steel piston bowl improve fuel economy and emissions control with longer oil change intervals
  • Articulated Pistons and Liners - Steel-topped pistons handle higher cylinder temperatures for improved fuel efficiency and emissions control. Patented mid-stop cylinder liners resist cavitation and extend life-to-overhaul
  • The Auto-Tensioning Belt Drive - Self-adjusting for optimum tension, which increases fan, alternator and fan belt life
  • Improved Camshaft Durability - Exhaust valve lobes are designed to improve wear tolerance. The injector lobe profile has been revised to optimize injection

The QSM was designed to deliver more time on the job and less time being serviced. Maintenance intervals have been made longer, and service has been made simpler.

Cummins QSM engines feature a Fleetguard® Venturi™ oil filter in combination with an improved lube system that increases oil flow, reduces lubrication delay at start-up and improves protection. This system allows for oil change intervals of up to 700 hours in some applications.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.