QSM for Agriculture (Tier 2)

Power 250 - 400 hp
186 - 298 kW
Torque 845 - 1400 lb-ft
1146 - 1898 N•m
Certification Tier 2 / Stage II

Select an Application

Available Regions

US and Canada,  Russia / CIS,  Africa & Middle East,  Mexico,  Philippines,  Singapore,  Brazil,  Bolivia,  Uruguay,  Paraguay,  Argentina,  Colombia,  Central America,  Europe,  Japan,  Korea

Overview:

As sure as a rooster crows, you can expect a QSM-powered tractor to perform. Every morning. Whether you're pulling a chisel plow, cultivating a row crop or hauling in a wagonload of hay, the QSM gets it done. With superior performance that's the result of advanced combustion technology and our responsive wastegated turbo. Electronically controlled unit injectors with cam-driven rate shaping optimize both emissions and efficiency.

Maintenance is kept to an absolute minimum, with oil change intervals that are double the previous standards in some applications, sealed sensors and an auto-tensioning belt drive.

Available in a range of ratings from 250-400 hp (186-298 kW), every QSM is perfectly matched to every piece of equipment.  The QSM not only meets Tier 2 and Euro Stage II emissions standards, its advanced design can reach Tier 3 and Stage IIIA requirements as well, with minimal changes.  Cummins engineers work with the original equipment manufacturers, shaping power curves and ratings to align with work environment, load factors and operating modes. Then, we optimize the engine's performance with other vehicle components and subsystems, using Cummins Advisor.

The QSM comes with virtually every feature standard. QSM options include REPTO (Rear Engine Power Take-Off).

Every QSM engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest in the industry. 

The QSM high-pressure injection system and electronic controls ensure clean, powerful and efficient operation every time. The ECM continuously monitors data from strategically placed sensors within the engine, optimizing the fuel-to-air mixture for maximum combustion. This increases engine responsiveness, improves fuel efficiency and significantly reduces noise levels.

The Holset wastegated turbos provide high efficiency and responsive torque every time for everyday dependability.

 
Engine Type In-Line, 6-Cylinder  
Displacement 660 cu in 10.8 liters
Advertised Horsepower 290-400 hp 216-298 kW
Peak Power 446* hp 333* kW
Peak Torque 1050-1400 lb-ft 1424-1898 N•m
Nominal Torque Rise 40%  
Bore and Stroke 4.92 in x 5.79 in 125 mm x 147 mm
Aspiration Turbocharged and Charge Air Cooled  
Oil System Capacity 41 U.S. qt 39 liters
Coolant Capacity 10 U.S. qt 9.5 liters
Length 51.4 in 1306 mm
Width 36 in 914 mm
Height 50.4 in 1280 mm
Weight (Wet) 2,170 lb 984 kg
 
*Restricted rating.
Engine Model Advertised hp (kW) @ rpm Peak hp (kW) @ rpm Peak Torque lb-ft (N•m) @ rpm
QSM 400* 400 (298) @ 2100 446 (333) @ 1800 1400 (1898) @ 1400
QSM 400 400 (298) @ 2100 403 (300) @ 1800 1400 (1898) @ 1400
QSM 400 400 (298) @ 1800 400 (298) @ 1800 1400 (1898) @ 1400
QSM 385 385 (287) @ 1800 385 (287) @ 1800 1400 (1898) @ 1400
QSM 375 375 (280) @ 2100 400 (298) @ 1800 1400 (1898) @ 1400
QSM 375 375 (280) @ 2000 400 (298) @ 1800 1400 (1898) @ 1400
QSM 360 360 (268) @ 2100 396 (295) @ 1800 1350 (1830) @ 1400
QSM 360** 360 (268) @ 1800 360 (268) @ 1800 1260 (1708) @ 1400
QSM 350 350 (261) @ 2100 385 (287) @ 1800 1309 (1775) @ 1400
QSM 335 335 (250) @ 2100 367 (274) @ 1800 1257 (1704) @ 1400
QSM 335 335 (250) @ 2000 367 (274) @ 1800 1321 (1791) @ 1400
QSM 335** 335 (250) @ 1800 335 (250) @ 1800 1255 (1702) @ 1400
QSM 330 330 (246) @ 2100 365 (272) @ 1800 1234 (1673) @ 1400
QSM 330 330 (246) @ 2100 353 (263) @ 1800 1075 (1458) @ 1400
QSM 330 330 (246) @ 2100 340 (254) @ 1800 1170 (1586) @ 1400
QSM 330 330 (246) @ 2100 330 (246) @ 1800 1235 (1674) @ 1400
QSM 320 320 (239) @ 2000 350 (261) @ 1800 1260 (1708) @ 1400
QSM 315 315 (235) @ 2100 315 (235) @ 2100 1178 (1597) @ 1400
QSM 315** 315 (235) @ 1800 315 (235) @ 1800 1160 (1573) @ 1400
QSM 299** 299 (223) @ 1800 299 (223) @ 1400 1260 (1708) @ 1400
QSM 299 299 (223) @ 2100 315 (235) @ 1800 1182 (1603) @ 1400
QSM 290 290 (216) @ 2100 320 (239) @ 1800 1092 (1481) @ 1400
QSM 290 290 (216) @ 2100 299 (223) @ 1800 952 (1291) @ 1400
QSM 280 280 (209) @ 2100 280 (209) @ 2100 950 (1288) @ 1300
QSM 270** 270 (201) @ 1800 270 (201) @ 1800 1010 (1369) @ 1400
QSM 250 250 (186) @ 2100 250 (186) @ 2100 845 (1146) @ 1300

All ratings are intermittent unless otherwise noted.

Additional ratings may be available. Check with your Cummins distributor or dealer.

*Indicates restricted rating.
**Indicates a continuous rating.

 

Every Cummins QSM engine is designed to go the distance, with heavy-duty components that have been proven in hundreds of applications, around the world.

  • Advanced Combustion Technology - Optimized injector tips and a reshaped steel piston bowl improve fuel economy and emissions control, resulting in longer change intervals.
  • Articulated Pistons - Steel-topped articulated pistons handle higher cylinder temperatures for improved fuel economy and emissions control.
  • Patented Mid-Stop Cylinder Liners - Resist cavitation, extend life-to-overhaul.
  • Improved Camshaft Design - Exhaust valve lobes are designed to improve wear tolerance, and the injector lobe profile has been revised to optimize injection.
  • Sealed Sensors - Fully sealed to resist water intrusion and enhance reliability. Combined temperature and pressure sensors reduce inventory and simplify maintenance.
  • CELECT™ Electronic Engine Management - Provides superior performance, fuel efficiency, diagnostics and prognostics using full-authority electronics. Its programmable features let you customize engine performance to equipment use.

The QSM was designed to deliver more time in the field and less time being serviced. Maintenance intervals have been made longer, and service has been made simpler.

Maintenance Intervals

Cummins QSM engines feature a Venturi™ oil filter by our Fleetguard subsidiary in combination with an improved lube system that increases oil flow, reduces lubrication delay at start-up and improves protection.
For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.