QSK50-DPM Tier 2/CSIII

Power 1450 - 1450 hp
1081 - 1081 kW
Certification EPA Tier 2

Applications

Oil & Gas Engines Drilling

Overview:

Parented from the legendary KTA50, the QSK50 EPA Tier 2 drilling power modules are designed, developed, assembled and tested inhouse by Cummins. Every component from the engine to the alternator is built to provide optimum performance, reliability, and versatility for oil and gas drilling applications requiring EPA Tier 2, China Stage 3 or non-emissionized standards. The complete power module package is backed by Cummins service network and warranty, ensuring greater uptime availability and increased rig efficiency.

The QSK50 engine uses the Cummins MCRS Fuel System technology to deliver ratings of 1480bhp (1103kWm) at 1200rpm and 1780bhp (1328kWm) at 1500rpm, while meeting US EPA Tier 2 and China Stage 3 Emissions standards. These engines are coupled with a form-wound alternator sized for drilling rig service with electrical ratings or 1000kWe at 60Hz and 1200kWe at 50Hz.

The complete drilling power module package is backed by Cummins service network and warranty, ensuring greater uptime availability and increased rig efficiency.

The QSK50 EPA 1200rpm (60Hz) Tier 2 drilling power modules are available with an optional Dual Fuel package that has been developed and tested by Cummins that allows customers to power their operations with 100 percent diesel or a mixture of diesel and natural gas whilst still meeting EPA Tier 2 emissions when a Diesel Oxidation Catalyst is installed. 

The Dual Fuel controller provides dynamic system status and control with instantaneous feedback. Full FMEA (individual and with system integration), multiple alarm (high/low, shutdown) levels to improve uptime, cylinder bank balancing and Multipoint monitoring for the following:dual-fuel-substitution-rate-cropped.jpg

  • Load signal from power meter (current & voltage)
  • Engine speed monitoring from engine controller
  • Exhaust gas temperature monitoring
  • Vibration monitoring
  • Ambient temperature monitoring
  • Reference gas pressure monitoring (ZPR to mixer inlet)

For more information, contact your local Cummins Distributor.

Additional relevant resources:

V-16, 4 Stroke Diesel

Bore 159 mm
Stroke 159 mm
Displacement 50.3 L
Aspiration Turbocharged and aftercooled
Governor Electronic
Cooling system Vertical or horizontal discharge options
Weight w/o radiator 29,500 lbs (13,385 kg)
Cooling system capacity Vertical: 117 gallons
Horizontal: 110 gallons
Lube oil capacity 72 gal (272 liter)
Base design Three point mounting
Alternator rotor design Two bearing
Alternator insulation

Class H

Voltage 600 V
Power factor

0.7

Power Module Specification

Governor regulation class ISO8528 Part 1 Class G3
Voltage regulation, no load to full load

± 0.5%

Random voltage variation ± 0.5%
Frequency regulation Isochronous
Random frequency variation ± 0.25%

These modules are to be used in continuous operation at varying load land drilling applications where maximum power is needed for short periods of time during initial starting or sudden overload. Refer to engine data sheet for additional information.
 

Model Advertised Power HP Speed Hz Rating Emissions Certification Level
QSK50 1,480 1,200 rpm 60 Hz US EPA2 Nonroad
QSK50 1,780 1,500 rpm 50 Hz CS-III, Non-certified


 



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.