QSK19 for Mining (Non-Certified)

Power 450 - 800 hp
336 - 597 kW
Torque 1650 - 2275 lb-ft
2237 - 3084 N•m

Applications

Mining Underground Mining

Overview:

With ratings from 450-800 hp (336-597 kW), the QSK19 delivers the lowest life cycle cost with the longest life-to-overhaul of any engine in its class.  Thousands of K19 and QSK19 engines in mining haul truck, excavator, blast hole drill and wheel loader applications have been delivering superior uptime around the world, above ground and below, for decades. 

Standard features like state-of-the-art electronic controls are combined with our robust high-pressure fuel injection system to ensure better utilization of fuel for reduced emissions, greater performance, and minimum maintenance.  Electronic engine protection helps to maximize productivity and equipment uptime.  Optional features help reduce maintenance downtime and costs even further.

The QSK19 non-certified emissions ratings continue to generate clean power by meeting former EPA Tier 1 levels.

Every QSK19 engine is covered by Cummins base warranty, one of the most comprehensive and simplest plans in the industry.

Engine Type In-Line, 4-Cycle, 6-Cylinder
Displacement 1159 cu in 19 liters
Advertised Horsepower 450-800 hp 336-597 kW
Peak Torque 1350-2300 lb-ft 1830-3118 N•m
Bore and Stroke 6.25 in x 6.25 in 159 mm x 159 mm
Aspiration Turbocharged and Aftercooled
Oil System Capacity 80 U.S. qt 76 liters
Coolant Capacity 44 U.S. qt 41.6 liters
Length 66.1 in 1679 mm
Width 34.3 in 872 mm
Height 63.6 in 1616 mm
Weight (Wet) 4600 lb 2085 kg
Engine Model Advertised hp (kW) @ rpm Peak Torque lb-ft (N•m) @ rpm
QSK19-800* 800 (597) @ 2100 2275 (3084) @ 1300
QSK19-775*  775 (578) @ 1800 2275 (3084) @ 1300 
QSK19-760  760 (567) @ 2100  2275 (3084) @ 1300
QSK19-755 755 (563) @ 1800 2275 (3084) @ 1200
QSK19-750 750 (559) @ 2100 2275 (3084) @ 1300
QSK19-700 700 (522) @ 2100 2300 (3118) @ 1500
QSK19-700 700 (522) @ 2000 2275 (3084) @ 1200
QSK19-700 700 (522) @ 1800 2275 (3084) @ 1300
QSK19-675 675 (503) @ 2100 2275 (3084) @ 1300
QSK19-675 675 (503) @ 1800  2275 (3084) @ 1300 
QSK19- 650  650 (485) @ 2100  2300 (3118) @ 1500 
QSK19-640  640 (477) @ 1800  1950 (2644) @ 1200 
QSK19-635  635 (474) @ 2100  1747 (2369) @ 1500 
QSK19-600 600 (447) @ 2100  1950 (2644) @ 1300 
QSK19-600** 600 (447) @ 1800  1950 (2644) @ 1300 
QSK19-550**  550 (410) @ 1800  1820 (2468) @ 1100 
QSK19-545 545 (406) @ 2100  1650 (2237) @ 1300 
QSK19-530  530 (395) @ 2000 1627 (2206) @ 1300 
QSK19-525  525 (391) @ 2100 1775 (2407) @ 1300 
QSK19-525  525 (391) @ 1800  1775 (2407) @ 1300  
QSK19-510**  510 (380) @ 1800 1650 (2237) @ 1300 
QSK19-500  500 (373) @ 1800 1775 (2407) @ 1100 
QSK19-480 480 (358) @ 1800  1570 (2129) @ 1000 
QSK19-480**  480 (358) @ 1800   1650 (2237) @ 1200 
QSK19-450  450 (336) @ 2100  1350 (1830) @ 800 
QSK19-450** 450 (336) @ 1800  1650 (2237) @ 1100 

Additional Ratings may be available.  These engines emit at either former Tier 1 or Tier 2 levels.  Check with your Cummins distributor or dealer for complete details

*Restricted Rating
**Continuous Rating
  • Quantum System Electronics - High-speed Electronic Control Module (ECM) with a self-cooling mount is isolated from detrimental vibration loading. A field-proven, fully-sealed wiring harness with fail-safe connectors integrates the ECM with the engine sensors for optimized engine performance, monitoring and protection.  Quantum system technology is ideal for tough mining applications that demand continuous uptime carrying hundreds of tons capacity.
  • High-Pressure Injection (HPI) Fuel System - Provides a high-peak injection pressure for optimum combustion for low emissions and better fuel economy.  HPI fuel injection provides a “soft” injection start for lower combustion noise.  Other benefits include excellent cold-starting characteristics and improved transient response at all engine speeds.
  • Extra-Wide Gear Train - Quieter, longer-lasting and capable of handling high loads with ease.
  • Single-Stage Turbocharger from Cummins Turbo Technologies - Lower intake air temperatures provide increased air density, resulting in more power and lower emissions from less fuel.
  • Full-Authority Electronics - Programmable electronic controls optimize combustion at all altitudes and conditions.
  • Two-Stage Cummins Oil Filter - Combination full-flow and bypass oil filter reduces maintenance costs as it extends service intervals.
  • Precision-Honed Cylinder Liners - Precise liner machining with superior metal technology creates exceptional surface smoothness and durability.
  • Power Cylinder Package - Proven single-piece ferrous cast ductile iron pistons for maximum durability and reliability. This advanced design also uses nitrided liners and cast-iron top rings to handle injection pressures with exceptional durability.
  • High-Durability Camshaft - Microfinishing makes it last twice as long as previous designs. Improved contact between the crosshead and rocker lever reduces wear and improves durability.
  • Prelub™ System - Distributes oil to rifles and friction surfaces and builds oil pressure before cranking can occur.  A pressure switch assures proper oil pressure in the main rifle to reduce the risk of starting the engine without oil in the sump or filters.  Prelub is a standard option on all mining engines due to proven success in extending engine life-to-rebuild.
  • Premium Fan Drive – Incorporates large matched and sealed bearings, improved oil seals, and an improved idler system.  The fan drives have fixed fan centers with tensioning provided by a manually adjusted and maintenance free idler.  The fan drive is available with or without an electronically controlled oil-actuated fan clutch.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.