QSF3.8 (Tier 4 Final/Stage IV)

Power 74 - 130 hp
55 - 97 kW
Torque 277 - 360 lb-ft
376 - 488 N•m
Certification Tier 4 Final / Stage IV

Select an Application

Agriculture

Overview:

Compact Power Redefined.

Achieving near-zero emissions levels in an engine delivering 74 hp to 130 hp (55-98 kW) without compromising power, performance or fuel economy is a big challenge. Yet that’s exactly what Cummins engineers have achieved in the QSF3.8 – without the need to add a DPF to the aftertreatment system. At 74hp, the QSF3.8 uses a simple “fit and forget” Diesel Oxidation Catalyst (DOC).  Cummins DOC, a flow-through device requiring no ash-cleaning service, no sensors and no operational lamps in the equipment cab, enables a smaller, easier and more flexible equipment installation than Diesel Particulate Filters (DPF) typically used by many other engines below 75 hp looking to meet the requirement for near-zero emissions.

From 100-130 hp, the QSF3.8 is paired with a Diesel Oxidation Catalyst and Selective Catalytic Reduction (DOC-SCR) system designed by Cummins Emission Solutions (CES). Cummins SCR enables oxides of nitrogen (NOx) conversion to take place at lower exhaust temperatures. CES has manufactured over 1 million SCR systems – and has more experience with this technology than any other company. The Cummins SCR system features a decomposition tube designed to enable more effective mixing of the Diesel Exhaust Fluid (DEF) ahead of the catalyst. Additionally, for certain applications, the QSF3.8 can be paired with an SCR-only aftertreatment system.

This technology path also allows the QSF3.8 to reduce the amount of cooled exhaust gas being recirculated through the combustion chamber, increasing the power output to the highest level of any engine in the sub-4-liter engine class while simultaneously keeping fuel efficiency comparable to that of our Tier 4 Interim 3.3-liter engine.

Full-authority electronic controls and industry-standard data links make it easier to electronically integrate the QSF3.8 with equipment, as well as track engine performance data and perform routine servicing on this engine. A wastegated turbocharger from Cummins Turbo Technologies is simple and robust in design. The QSF3.8 engine’s small size and multiple aftertreatment options make installation easier for design engineers.

Maintenance is kept at an absolute minimum with a crankcase ventilation breather that requires no filter element, and a Cummins Filtration Direct Flow air cleaner that has a higher dust capacity, for extended filter change intervals – up to twice those of conventional air cleaners. The QSF3.8 delivers an unprecedented combination of high-performance, reliable emissions technology, low-cost installation and reduced operational costs, making it ideal for rental applications – all in an engine with the ease of use and robust performance that is critical for rental equipment, redefining the meaning of compact power for an entire industry.

Inline 4-cylinder design, 3.8 liter displacement, EPA Tier 4 Final/EU Stage IV


Engine Model Rated Horsepower
hp (kW) @ rpm
Peak Torque
lb-ft (Nm) @ rpm
Aspiration
QSF3.8 130 130 (97) @ 2500 360 (488) @ 1600 Wastegated Turbocharger with CAC
QSF3.8 120 120 (89) @ 2500 360 (488) @ 1600 Wastegated Turbocharger with CAC
QSF3.8 110 110 (82) @ 2500 360 (488) @ 1600 Wastegated Turbocharger with CAC
QSF3.8 74 74 (55) @ 2500 258 (350) @ 1500 Wastegated Turbocharger with CAC
QSF3.8 130 130 (97) @ 2200 360 (488) @ 1600 Wastegated Turbocharger with CAC
QSF3.8 120 120 (89) @ 2200 360 (488) @ 1600 Wastegated Turbocharger with CAC
QSF3.8 100 100 (75) @ 2200 306 (415) @ 1600 Wastegated Turbocharger with CAC
QSF3.8 74 74 (55) @ 2200 258 (350) @ 1500 Wastegated Turbocharger with CAC


To view all brochures for this product, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.